ZHCSMM1C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT VOLTAGE AND CURRENT | |||||||
| VDS_Clamp CHx | VDS clamp voltage | FET current = 10 mA, VS = 24 V | 40 | 44 | 50 | V | |
| VDS_Clamp CHx | VDS clamp voltage | FET current = 10 mA, VS = 19 V | 40 | 44 | 50 | V | |
| VDS_Clamp CHx | VDS clamp voltage | FET current = 10 mA, VS = 10 V | 33 | 37 | 41 | V | |
| VS_UVPF | VS undervoltage protection falling | Measured with respect to the GND pin of the device, All channels ON | Output FETs turned off at VS less than this threshold. | 8.6 | 9 | 9.3 | V |
| VS_UVPR | VS undervoltage protection recovery rising | Measured with respect to the GND pin of the device, All channels ON | Output FETs turned ON at VS more than this threshold. | 9.5 | 10 | 10.3 | V |
| VS_UVPRH | VS undervoltage protection deglitch time | Time from triggering the UVP fault to FET turn-off | 15 | 20 | 25 | µs | |
| VS_UVWF | VS undervoltage warning falling | Measured with respect to the GND pin of the device, | Reported in VS_UV_WRN register bit when below this threshold | 12 | 12.5 | 13.5 | V |
| VS_UVWR | VS undervoltage warning recovery rising | Measured with respect to the GND pin of the device, | VS_UV_WRN register bit cleared when below this threshold and register read | 11.2 | 13.5 | 15.8 | V |
| VS_UVLOF | VS undervoltage lockout falling | Measured with respect to the GND pin of the device | Device will hit POR and READY pin will be pulled low | 3.0 | V | ||
| VS,UVLOR | VS undervoltage lockout rising | Measured with respect to the GND pin of the device | READY pin will go high | 2.7 | 3 | 3.3 | V |
| VDD,UVLOF | VDD undervoltage lockout falling | Measured with respect to the GND pin of the device | 2.7 | 2.8 | 2.9 | V | |
| VDD,UVLOR | VDD undervoltage lockout rising | Measured with respect to the GND pin of the device | 2.8 | 2.88 | 2.98 | V | |
| ILNOM | Continuous load current, per channel | All channels enabled, TAMB = 85°C | 1.6 | A | |||
| Two channels enabled, TAMB = 85°C | 2.5 | A | |||||
| IOUT,LEAKX | Leakage current from OUT to GND in OFF state | Vs = VOUT < 36 V, Switch and all diagnostics disabled, measured into the OUTx pin | 40 | µA | |||
| IOUT(OFF) | Output leakage current (per channel) | VS <= 36 V, VOUT = 0 Channel disabled, diagnostics disabled Tj <= 125°C |
0 | 0.8 | 10 | µA | |
| VDD IQ | VDD quiescent current, SCLK ON, all diagnostics disabled,(WB_OFF, WB_ON, SHRT_VS, ADC) external VDD | VS ≤ 36 V, VDD = 5.5 V All channels enabled, IOUTx = 0 A |
1.3 | 1.6 | mA | ||
| VDD IQ | VDD quiescent current, SCLK ON, all diagnostics disabled,(WB_OFF, WB_ON, SHRT_VS, ADC) external VDD | VS ≤ 36 V, VDD = 3.0 V All channels enabled, IOUTx = 0 A |
1 | 1.2 | mA | ||
| VDD IQ | VDD quiescent current, SCLK off, all diagnostics disabled ((WB_OFF, WB_ON, SHRT_VS), ADC enabled and converting, external VDD | VS ≤ 36 V, VDD = 5.5 V All channels enabled, IOUTx = 0 A |
1.2 | 1.6 | mA | ||
| VS IQ | VS quiescent current, SCLK off, all diagnostics disabled,(WB_OFF, WB_ON, SHRT_VS, ADC) internal VDD | VS ≤ 36 V, All channels enabled, IOUTx = 0 A |
2.8 | 3.2 | mA | ||
| VS IQ | VS quiescent current, SCLK off, all diagnostics (WB_OFF, WB_ON, SHRT_VS, ADC) enabled, external VDD | VS ≤ 36 V, VDD = 3.0 V All channels enabled, IOUTx = 0 A |
1.7 | 2.5 | mA | ||
| VS IQ | VS quiescent current, SCLK off, all diagnostics (WB_OFF, WB_ON, SHRT_VS, ADC) disabled, RCB enabled, external VDD | VS ≤ 36 V, VDD = 3.0 V All channels enabled, IOUTx = 0 A |
1.4 | 2.45 | mA | ||
| Ileak_LG | Leakage current out of the output pins with the GND of IC disconnected, Load ground connected to supply ground | VS≤ 30 V, VDD = 5.5 V, RL = 24 Ω All channels enabled |
0.8 | 0.9 | mA | ||
| RON CHARACTERISTICS | |||||||
| RON | On-resistance (Includes MOSFET and package) |
10 V ≤ VS ≤ 36 V, IOUT1 = IOUT2 = 200 mA | TJ = 25°C | 72 | mΩ | ||
| TJ = 125°C | 110 | mΩ | |||||
| On-resistance when 2 channels are paralleled (Includes MOSFET and package) |
10 V ≤ VS ≤ 36 V, IOUT1 = IOUT2 > 200 mA. VOUT1 tied to VOUT2 |
TJ = 25°C | 33 | mΩ | |||
| TJ = 125°C | 55 | mΩ | |||||
| VDD_REG CHARACTERISTICS | |||||||
| VVDD | VDD Output voltage (Internal regulator enabled) | 6 V ≤ VS ≤ 36 V, IVDD < 20 mA | Includes load and line regulation across the range. | 3.1 | 3.3 | 3.6 | V |
| LRVDD | Load regulation of internal VDD regulator when enabled | 6 V ≤ VS ≤ 36 V, IVDD < 20 mA | 0.95 | V/A | |||
| LRtran_VDD | Load transient regulation of internal VDD regulator when enabled | 6 V ≤ VS ≤ 36 V, IVDD <step from 5 mA to 15 mA in 10 μs | 1 uF | 10 | mV | ||
| ICL_VDD | Current Limit of internal regulator | 6 V ≤ VS ≤ 36 V | 25 | 50 | mA | ||
| CURRENT SENSE CHARACTERISTICS | |||||||
| ISNSI CHx | Current sense ratio IOUTx / ISNS |
IOUTX = 1 A, Range = 2.4 A | IOUTX = 1 A | 1160 | |||
| ISNSI CHx | CHx Current sense current | Current Sense Diagnostic Enabled, RSNS = 1kΩ | IOUTx = 2 A | 1.69 | 1.73 | 1.77 | mA |
| IOUT1 = 1 A | 0.834 | 0.862 | 0.890 | mA | |||
| IOUT1 = 500 mA | 0.410 | 0.424 | 0.45 | mA | |||
| IOUT1 = 200 mA | 0.151 | 0.168 | 0.184 | mA | |||
| IOUT1 = 100 mA | 0.068 | 0.081 | 0.092 | mA | |||
| IOUT1 = 50 mA | 0.02 | 0.037 | 0.054 | mA | |||
| ISNSI CHx | CHx Current sense current | Current Sense Diagnostic Enabled, RSNS = 1kΩ | IOUT1 = 20 mA | 0.005 | 0.010 | 0.028 | mA |
| ISNSI CHx | CHx Current sense current | Current Sense Diagnostic Enabled, RSNS = 1kΩ | IOUT1 = 10 mA | 0.002 | 0.005 | 0.008 | mA |
| ISNSI CHx | CHx Current sense current | Current Sense Diagnostic Enabled, RSNS = 1kΩ | IOUT1 = 5 mA | 0.000 | 0.002 | 0.004 | mA |
| ADC Performance Characteristics | |||||||
| VADCEFfHI | ADC refernce voltage | 2.72 | 2.8 | 2.85 | V | ||
| Tconv1 | ADC sample update time in each measurement | 128 | µs | ||||
| SNS CHARACTERISTICS | |||||||
| TSNSout1 | TSNS output | TJ = –40°C | 2.57 | V | |||
| TSNSout2 | TSNS output | TJ = 25°C | 2.17 | V | |||
| TSNSout3 | TSNS output | TJ = 125°C | 1.55 | V | |||
| VOUTSNS_CHx | VOUTSNS output | VOUT_CHx = 20 V | 1.87 | V | |||
| CURRENT LIMIT CHARACTERISTICS | |||||||
| ICLx | CHx ICL current limitation level, H version | Regulated current at short circuit RL < 200 mohms when Enabled. VDD = 3.3 V. | Setting = 2.45 A | 2.06 | 2.45 | 2.84 | A |
| Setting = 2.26 A | 2.01 | 2.26 | 2.88 | A | |||
| Setting = 2.07 A | 1.74 | 2.07 | 2.4 | A | |||
| Setting = 1.9 A | 1.6 | 1.9 | 2.3 | A | |||
| Setting =1.71 A | 1.42 | 1.71 | 1.94 | A | |||
| Setting = 1.52 A | 1.2 | 1.52 | 1.78 | A | |||
| Setting = 1.33 A | 1.06 | 1.33 | 1.6 | A | |||
| Setting = 1.15 A | 0.94 | 1.15 | 1.36 | A | |||
| Setting = 0.96 A | 0.78 | 0.96 | 1.1 | A | |||
| Setting = 0.86 A | 0.72 | 0.86 | 1.02 | A | |||
| Setting = 0.76 A | 0.64 | 0.76 | 0.88 | A | |||
| Setting = 0.67 A | 0.53 | 0.67 | 0.78 | A | |||
| Setting = 0.57 A | 0.47 | 0.57 | 0.65 | A | |||
| Setting = 0.48 A | 0.4 | 0.48 | 0.55 | A | |||
| Setting = 0.38 A | 0.3 | 0.38 | 0.45 | A | |||
| Setting = 0.29 A | 0.22 | 0.29 | 0.39 | A | |||
| ICLx | CHx ICL current limitation level | Regulated current at short circuit RL < 200 mohms when Enabled. VDD = 3.3 V. | Setting = 2.2 A | 1.85 | 2.2 | 2.55 | A |
| Setting = 1.9 A | 1.6 | 1.9 | 2.3 | A | |||
| Setting = 1.75 A | 1.5 | 1.75 | 2.05 | A | |||
| Setting = 1.6 A | 1.35 | 1.6 | 1.85 | A | |||
| Setting =1.5 A | 1.19 | 1.5 | 1.75 | A | |||
| Setting = 1.25 A | 1 | 1.25 | 1.5 | A | |||
| Setting = 1.1 A | 0.9 | 1.1 | 1.3 | A | |||
| Setting = 1 A | 0.85 | 1 | 1.15 | A | |||
| Setting = 0.85 A | 0.72 | 0.85 | 1 | A | |||
| Setting = 0.72 A | 0.62 | 0.72 | 0.82 | A | |||
| Setting = 0.67 A | 0.53 | 0.67 | 0.78 | A | |||
| Setting = 0.56 A | 0.47 | 0.56 | 0.63 | A | |||
| Setting = 0.48 A | 0.4 | 0.48 | 0.55 | A | |||
| Setting = 0.4 A | 0.32 | 0.4 | 0.47 | A | |||
| Setting = 0.33 A | 0.26 | 0.33 | 0.39 | A | |||
| Setting = 0.25 A | 0.19 | 0.25 | 0.33 | A | |||
| ICL_LINPK | Overcurrent limit threshold | Threshold before current limiting - Overload condition | Setting = 2.2 A VVS – VVOUT < 1 V | 2.75 | A | ||
| ICL_LINPK | Overcurrent limit threshold | Threshold before current limiting - Overload Conditions | Setting = 0.85 A VVS-VVOUT < 1V | 1.1 | A | ||
| ICL_PK1 | Peak current before regulation while enabling switch into 100 mohm load | TJ = –40°C to 125°C VS = 24 V, Minimum inductance = 2.2 µH | Settting = 2.2 A | 10 | A | ||
| ICL_PK2 | Peak current threshold when short is applied while switch enabled | TJ = –40°C to 125°C VS = 24 V, Minimum inductance = 2.2 µH | Settting = 2.2 A | 9.4 | A | ||
| ICL_P | Parallel ICL Current Limitation Level | Regulated current at short circuit RL < 200 mohms when Enabled | Settting = 2.2 A | 4.3 | A | ||
| ICL_PK1_P | Paralled Peak current enabling into permanent short | TJ = –40°C to 125°C VS = 24V, Minimum inductance = 2.2 µH | Settting = 2.2 A | 6.4 | A | ||
| ICL,PARALLEL | Paralled Channels Current Limit Accuracy Multiplier | VOUT1 tied to VOUT2, parallel channel mode enabled | Settting = 2.2 A | 0.9 | 1.1 | ||
| FAULT CHARACTERISTICS | |||||||
| IWB_ON_TH | Wire-break (WB) or Open-load (OL) detection on-state threshold | Switch enabled, WB_ON_CHx = enabled WB_ON_TH_= 000 | 0.38 | 0.49 | 0.61 | mA | |
| IWB_OFF | Off State Wirebreak or Open-load (OL) detection internal pullup current | Switch disabled, WB_OFF_CHx = enabled WB_PU=00 | 38 | 51 | 64 | µA | |
| VSHRT_VS_TH | Off state short to VS detection voltage | Channel Disabled, off-state short_VS diagnostics enabled | 12.0 | V | |||
| VWB_OFF_PU | Off state WireBreak (WB) or Open-load (OL) detection pull up current source voltage | Channel Disabled, off-state wire-break diagnostics enabled | 6.7 | V | |||
| VWB_OFF_TH | Off state WireBreak (WB) or Open-load (OL) detection voltage | Channel Disabled, off-state wire-break diagnostics enabled | 5.6 | 6 | 6.5 | V | |
| tRCB_DGL | CHx RCB Fault Deglitch time | Channel Enabled, RCB enabled | 1.2 | ms | |||
| TABS | Thermal shutdown | 160 | 185 | 210 | °C | ||
| TOTW | Thermal shutdown warning | 110 | 130 | 150 | °C | ||
| THYS | Thermal shutdown hysteresis | 20 | 27 | 35 | °C | ||
| Vol_FLT | Fault low-output voltage | IFLT = 2 mA, sink current into the pin | 0.4 | V | |||
| tRETRY | Retry time | Time from thermal shutdown until switch re-enable. | 0.6 | ms | |||
| tRCB_F | Reverse current protection comparator delay | Time from VS – VOUT < 50 mV overdrive to FET gate off | 1.6 | 2 | 2.4 | µs | |
| VRCB_F | V(VS) – V(OUT) threshold for reverse protection comparator, falling |
-104 | -64 | -23 | mV | ||
| tRCB_comp_reset | RCB internal comparator reset interval | 100 | ms | ||||
| VRCB_pu | RCBx FET gate voltage | 6 | 7 | V | |||
| VRCB_R | V(VS) – V(OUT) threshold for reverse protection comparator, rising |
28 | 45 | 58 | mV | ||
| DIGITAL INPUT PIN CHARACTERISTIC | |||||||
| VIH, DIG | DIG pin Input voltage high-level | 3.0 V ≤ VDD ≤ 5.5 V | 0.7 × VVDD | V | |||
| VIL, DIG | DIG pin Input voltage low-level | 3.0 V ≤ VDD ≤ 5.5 V | 0.3 × VVDD | V | |||
| RREG_EN | Internal pullup resistance for REG_EN pin | 1 | MΩ | ||||
| RDIGx | Internal pulldown resistor | 0.7 | 1 | 2.0 | MΩ | ||
| IIH, DIG | Input current high-level | VDIG = 5 V | 5 | µA | |||
| DIGITAL OUTPUT PIN CHARACTERISTICS | |||||||
| VOH | Output Logic High Voltage Drop | READY Pin current = –4 mA | -0.5 | V | |||
| VOL_SDO | Output Logic Low Voltage | SDO Pin current = –4 mA | 0.2 | V | |||
| VOL_FLT | Output Logic Low Voltage | FLT Pin current = –4 mA | 0.4 | V | |||
| LED DRIVER CHARACTERISTICS | |||||||
| Vdrop_HL14 | LED High Side / Low side drop Channels 1 and 4 | I_LED (average current over 4 phases) = 4 mA, LED switch current = 16 mA | 0.2 | V | |||
| Vdrop_HL23 | LED High Side / Low side drop Channels 2 and 3 | I_LED (average current over 4 phases) = 4 mA, LED switch current = 32 mA | 0.2 | V | |||
| fPWM_LED | LED driver PWM frequency | 1000 | Hz | ||||