ZHCSMM1C April 2023 – February 2024 TPS274C65
PRODUCTION DATA
| COMPONENT | TYPICAL VALUE | PURPOSE |
|---|---|---|
| RSNS | 1 kΩ | Translate the sense current into sense voltage. |
| CSNS | 100 pF | Low-pass filter for the ADC input. |
| RILIMx | 5 kΩ to 80 kΩ | Set current limit threshold, connect from pin to IC GND. |
| CVin1 | 4.7 nF to Device GND | Filtering of voltage transients (for example, ESD, IEC 61000-4-5) and improved emissions. |
| CVin2 | 100 nF to Module GND | Stabilize the input supply and filter out low frequency noise. |
| CVDD | 2.2 µF to Module GND | Stabilize the VDD supply and limit supply excursions. Needed with either external or internal VDD supplies. |
| COUT | 22 nF | Filtering of voltage transients (for example, ESD, RF transients). |
| ZTVS | 36-V TVS | Clamp surge voltages at the supply input. |
| DGND, ZGND | Diode + max 10 Ω from Device GND to Module GND | Optional for reverse polarity protection - if needed. Series resistor needed for surge events. |
| RGND | 4.7 kΩ | Stabilize IC GND in the event of negative output swings. |
|
QRCB |
20-nC FET | Optional for Reverse current blocking. |
| RS | 490 Ω | Limiting the current flowing through the LEDs. |
| RF | 490 Ω | Limiting the current flowing through the LEDs. |