ZHCSL90 August 2020 TPS25980
PRODUCTION DATA
| PARAMETER | VIN
|
CdVdt = Open | CdVdt = 3300pF | CdVdt = 6800pF | UNIT | |
|---|---|---|---|---|---|---|
| SRON | Output Rising slew rate | 2.7 V | 6.26 | 1.39 | 0.68 | V/ms |
| 12 V | 7.35 | 1.4 | 0.68 | |||
| 24 V | 7.4 | 1.4 | 0.68 | |||
| tD,ON | Turn on delay | 2.7 V | 1.3 | 1.49 | 1.7 | ms |
| 12 V | 1.24 | 2.1 | 3.01 | |||
| 24 V | 1.2 | 2.91 | 4.74 | |||
| tR | Rise time | 2.7 V | 0.67 | 1.63 | 3.35 | ms |
| 12 V | 1.35 | 6.99 | 14.41 | |||
| 24 V | 2.66 | 13.77 | 28.41 | |||
| tON | Turn on time | 2.7 V | 1.97 | 3.12 | 5.05 | ms |
| 12 V | 2.59 | 9.09 | 17.42 | |||
| 24 V | 3.86 | 16.68 | 33.15 | |||
| tD,OFF | Turn off delay | 2.7 V | 151 | 152 | 152 | µs |
| 12 V | 212 | 212 | 212 | |||
| 24 V | 262 | 262 | 262 | |||