ZHCSL90 August 2020 TPS25980
PRODUCTION DATA
The TPS25980x implements Overvoltage Lock-Out (OVLO) on IN to protect the output load in the event of input overvoltage. When the input exceeds the Overvoltage Protection threshold (VOVP(R)) the device turns off the output within tOVP. As long as an overvoltage condition is present on the input, the device stays disabled and the output will be turned off. Once the input voltage returns to the normal operating range, the device attempts to start up normally.
There are multiple device options with different fixed overvoltage thresholds to choose from, including one without internal overvoltage protection. See the Device Comparison Table for a list of available options.