ZHCSK24D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTATE (IN PIN) | ||||||
| VIN | Operating input voltage range | 4.5 | 36 | V | ||
| IQ | Operating quiescent current (non switching) | VEN/UVLO = VIN, CTRL1 = CTRL2 = VCC, VCSN = 8V, CC1 or CC2 = RD, CC2 or CC1 = open | 700 | 990 | µA | |
| IQ-SB | Standby quiescent current | VEN/UVLO = VIN, CTRL1 = CTRL2 = VCC, CC1 and CC2 = open | 290 | µA | ||
| ISD | Shutdown quiescent current; measured at IN pin. | EN= 0 | 10 | 16 | µA | |
| ENABLE and UVLO (EN/UVLO PIN) | ||||||
| VEN/UVLO_VCC_H | EN/UVLO input level required to turn on internal LDO | VEN/UVLO rising threshold | 1.14 | V | ||
| VEN/UVLO_VCC_L | EN/UVLO input level required to turn off internal LDO | VEN/UVLO falling threshold | 0.3 | V | ||
| VEN/UVLO_H | EN/UVLO input level required to turn on state machine | VEN/UVLO rising threshold | 1.140 | 1.200 | 1.260 | V |
| VEN/UVLO_HYS | Hysteresis | VEN/UVLO falling threshold | 90 | mV | ||
| ILKG_EN/UVLO | Enable input leakage current | VEN/UVLO = 3.3 V | 0.5 | uA | ||
| INTERNAL LDO | ||||||
| VBOOT_UVLO | Bootstrap voltage UVLO threshold | 2.2 | V | |||
| VCC | Internal LDO output voltage appearing on VCC pin | 6 V ≤ VIN ≤ 36 V | 4.75 | 5 | 5.25 | V |
| VCC_UVLO_R | Rising UVLO threshold | 3.4 | 3.6 | 3.8 | V | |
| VCC_UVLO_HYS | Hysteresis | 600 | mV | |||
| CURRENT LIMIT VOLTAGE (CSP - CSN/OUT PINS) TO ACTIVATE BUCK AVG CURRENT LIMITING | ||||||
| (VCSP – VCSN/OUT) | Current limit voltage buck regulator control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 13 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 125°C | 43.5 | 46 | 48.5 | mV |
| (VCSP – VCSN/OUT) | Current limit voltage buck regulator control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 13 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 150°C | 42.5 | 46 | 49.5 | mV |
| (VCSP – VCSN/OUT) | Current limit voltage buck regulator control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 26.1 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 125°C | 20 | 22.5 | 25 | mV |
| (VCSP – VCSN/OUT) | Current limit voltage buck regulator control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 26.1 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 150°C | 19 | 22.5 | 26 | mV |
| CURRENT LIMIT VOLTAGE (CSP - CSN/OUT PINS) TO ACTIVATE EXTERNAL NFET CURRENT LIMITING | ||||||
| (VCSP – VCSN/OUT) | Current limit voltage NFET control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 6.8 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 125°C | 40 | 43 | 46 | mV |
| (VCSP – VCSN/OUT) | Current limit voltage NFET control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 6.8 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 150°C | 38.5 | 43 | 47.5 | mV |
| (VCSP – VCSN/OUT) | Current limit voltage NFET control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 13.7 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 125°C | 18 | 21 | 24 | mV |
| (VCSP – VCSN/OUT) | Current limit voltage NFET control loop | VCSN = 5 V, RSET = 300 Ω, RILIMIT = 13.7 kΩ, RIMON = 13 kΩ, -40°C ≤ TJ ≤ 150°C | 17 | 21 | 25 | mV |
| CURRENT LIMIT - BUCK REGULATOR PEAK CURRENT LIMIT | ||||||
| IL-SC-HS | High-side current limit | 4.6 | 5.4 | 6.2 | A | |
| IL-SC-LS | Low-side current limit | 3.5 | 4 | 4.5 | A | |
| IL-NEG-LS | Low-side negative current limit | –3.1 | –2.1 | –1.3 | A | |
| CABLE COMPENSATION VOLTAGE | ||||||
| VIMON | Cable compensation voltage | (VCSP – VCSN) = 46 mV, RSET = 300 Ω, RILIMIT = 13 kΩ, RIMON = 13 kΩ | 0.935 | 1 | 1.065 | V |
| VIMON | Cable compensation voltage | (VCSP – VCSN) = 23 mV, RSET = 300 Ω, RILIMIT = 13 kΩ, RIMON = 13 kΩ | 0.435 | 0.5 | 0.565 | V |
| VIMON | Cable compensation voltage (internal clamp) | (VCSP –VCSN) = 46 mV, RSET = 300 Ω, RILIMIT = 13 kΩ, RIMON = open | 1.8 | V | ||
| BUCK OUTPUT VOLTAGE (CSN/OUT PIN) | ||||||
| VCSN/OUT | Output voltage | CC1 or CC2 pulldown resistance = Rd, RIMON = 0 Ω, RILIMIT = 0 Ω | 5.05 | 5.10 | 5.15 | V |
| VCSN/OUT | Output voltage accuracy | CC1 or CC2 pulldown resistance = Rd, RIMON = 0 Ω, RILIMIT = 0 Ω | –1 | 1 | % | |
| VCSN/OUT_OV | Overvoltage level on CSN/OUT pin which buck regulator stops switching | VCSN/OUT rising | 7.1 | 7.5 | 7.9 | V |
| VCSN/OUT_OV_HYS | Hysteresis | 500 | mV | |||
| VHC | CSN / OUT pin voltage required to trigger short circuit hiccup mode | 2 | V | |||
| VDROP | Dropout voltage ( VIN-VOUT ) | VIN = VOUT + VDROP, VOUT = 5.1V, IOUT = 3A | 150 | mV | ||
| BUCK REGULATOR INTERNAL RESISTANCE | ||||||
| RDS-ON-HS | High-side MOSFET ON-resistance | Load = 3 A, TJ = 25°C | 40 | 45 | mΩ | |
| RDS-ON-HS | High-side MOSFET ON-resistance | Load = 3 A, -40°C ≤ TJ ≤ 125°C | 40 | 68 | mΩ | |
| RDS-ON-HS | High-side MOSFET ON-resistance | Load = 3 A, -40°C ≤ TJ ≤ 150°C | 40 | 75 | mΩ | |
| RDS-ON-LS | Low-side MOSFET ON-resistance | Load = 3 A, TJ = 25C | 35 | 41 | mΩ | |
| RDS-ON-LS | Low-side MOSFET ON-resistance | Load = 3 A, -40°C ≤ TJ ≤ 125°C | 35 | 60 | mΩ | |
| RDS-ON-LS | Low-side MOSFET ON-resistance | Load = 3 A, -40°C ≤ TJ ≤ 150°C | 35 | 68 | mΩ | |
| NFET GATE DRIVE (LS_GD PIN) | ||||||
| VLS_GD | NFET gate drive output voltage | VCSN/OUT = 5.1 V, CG = 1000 pF (see Figure 9-4) | 9.5 | 11 | 12.5 | V |
| ILS_DR_SRC | NFET gate drive output source current | VCSN/OUT = 5.1 V, CG = 1000 pF | 2 | 3 | 4 | µA |
| ILS_DR_SNK | NFET gate drive output sink current | VCSN/OUT = 5.1 V, CG = 1000 pF | 20 | 35 | 50 | µA |
| VLS_GD_UVLO_R | VCSN/OUT rising threshold for LS_GD operation | VCSN/OUT rising | 2.85 | 3 | 3.15 | V |
| VLS_GD_UVLO_HYS | Hysteresis | 80 | mV | |||
| BUS DISCHARGE (BUS PIN) | ||||||
| RBUS_DCHG | BUS discharge resistance | VBUS = 4 V | 250 | 320 | 550 | Ω |
| VBUS_NO_DCHG | Falling threshold for VBUS not discharged | 0.8 | V | |||
| RBUS_DCHG_BLEED | BUS bleed resistance | VBUS = 4 V, No sink termination on CC lines, Time > tW_BUS_DCHG | 100 | 130 | 200 | kΩ |
| VBUS_OV | Rising threshold for BUS pin overvoltage protection | VBUS rising | 6.6 | 7 | 7.3 | V |
| VBUS_OV_HYS | Hysteresis | 180 | mV | |||
| RBUS_DCHG_18V | Discharge resistance for BUS | VBUS = 18V, measure leakage current | 29 | kΩ | ||
| RBUS_DCHG_8V | Discharge resistance for BUS | VBUS = 8V, measure leakage current | 35 | kΩ | ||
| RDS-ON | On-state resistance | ICCn = 250 mA, TJ = 25°C | 500 | 540 | mΩ | |
| RDS-ON | On-state resistance | ICCn = 250 mA, –40°C ≤ TJ ≤ 125°C, | 500 | 830 | mΩ | |
| RDS-ON | On-state resistance | ICCn = 250 mA, –40°C ≤ TJ ≤ 150°C, | 500 | 920 | mΩ | |
| IOS_CCn | VCONN short circuit current limit | Short circuit current limit | 350 | 430 | 550 | mA |
| RVCONN_DCHG | Discharge resistance | CC pin that was providing VCONN before detach: VCCX = 4V | 650 | 850 | 1100 | Ω |
| VTH | Falling threshold for discharged | CC pin that was providing VCONN before detach | 570 | 600 | 630 | mV |
| VTH | Discharged threshold hysteresis | 100 | mV | |||
| VCCx_OV | Rising threshold for CCn pin overvoltage protection | CC pin voltage VCCn rising | 5.8 | 6.1 | 6.4 | V |
| VCCx_OV_HYS | Hysteresis | 150 | mV | |||
| ISRC_CCn | Sourcing current on the passthrough CC line | CC pin voltage 0 V ≤ VCCn ≤ 1.5 V | 64 | 80 | 96 | µA |
| ISRC_CCn | Sourcing current on the Ra CC line | CC pin voltage 0 V ≤ VCCn ≤ 1.5 V | 64 | 80 | 96 | µA |
| ISRC_CCn | Sourcing current | VCTRL1 = VCC and VCTRL2 = VCC, CC pin voltage: 0 V ≤ VCCn ≤ 1.5 V (with CDP mode) | 308 | 330 | 354 | µA |
| ISRC_CCn | Sourcing current | VCTRL1 = VCC and VCTRL2 = GND, CC pin voltage: 0 V ≤ VCCn ≤ 1.5 V (with SDP mode) | 168 | 180 | 192 | µA |
| ISRC_CCn | Sourcing current | VCTRL1 = VCC and VCTRL2 = VCC, CC pin voltage: 0 V ≤ VCCn ≤ 1.5 V (with CDP mode) | 308 | 330 | 354 | µA |
| ISRC_CCn | Sourcing current | VCTRL1 = VCC and VCTRL2 = GND, CC pin voltage: 0 V ≤ VCCn ≤ 1.5 V (with SDP mode) | 168 | 180 | 192 | µA |
| ISRC_CCn | Sourcing current | VCTRL1 = GND and VCTRL2 = VCC, CC pin voltage: 0 V ≤ VCCn ≤ 1.5 V (with DCP auto mode) | 308 | 330 | 354 | µA |
| IREV | Reverse leakage current | CCx is the CC pin under test, CCy is the other CC pin. CC pin voltage VCCx = 5.5 V, CCy = 0V or floating, VEN = 0 V, IREV is current into CCx pin | 0 | 5 | µA | |
| IREV | Reverse leakage current | CCx is the CC pin under test, CCy is the other CC pin. CC pin voltage VCCx = 5.5 V, CCy = 0, VEN = VIN, IREV is current into CCx pin under test | 6 | 10 | µA | |
| FAULT, LD_DET, POL | ||||||
| VOL | FAULT Output low voltage | ISNK_PIN = 0.5 mA | 250 | mV | ||
| IOFF | FAULT Off-state leakage | VPIN = 5.5 V | 1 | µA | ||
| VOL | LD_DET, POL Output low voltage | ISNK_PIN = 0.5 mA | 250 | mV | ||
| IOFF | LD_DET, POL Off-state leakage | VPIN = 5.5 V | 1 | µA | ||
| THERM_WARN (TPS25833-Q1) | ||||||
| VOL | THERM_WARN Output low voltage | ISNK_PIN = 0.5 mA | 250 | mV | ||
| IOFF | THERM_WARN Off-state leakage | VPIN = 5.5 V | 1 | µA | ||
| CTRL1, CTRL2 - LOGIC INPUTS | ||||||
| VIH | Rising threshold voltage | 1.48 | 2 | V | ||
| VIL | Falling threshold voltage | 0.85 | 1.30 | V | ||
| VHYS | Hysteresis | 180 | mV | |||
| IIN | Input current | –1 | 1 | µA | ||
| DP_IN AND DM_IN OVERVOLTAGE PROTECTION | ||||||
| VDx_IN_OV | Rising threshold for Dx_IN overvoltage protection | DP_IN or DM_IN rising | 3.7 | 3.9 | 4.15 | V |
| Hysteresis | 100 | mV | ||||
| HIGH-BANDWIDTH ANALOG SWITCH (TPS25832-Q1) | ||||||
| RDS_ON | DP and DM switch on-resistance | VDP_OUT = VDM_OUT = 0 V, IDP_IN = IDM_IN = 30 mA | 3.4 | 6.3 | Ω | |
| RDS_ON | DP and DM switch on-resistance | VDP_OUT = VDM_OUT = 2.4 V, IDP_IN = IDM_IN = –15 mA | 4.3 | 7.7 | Ω | |
| |ΔRDS_ON| | Switch resistance mismatch between DP and DM channels | VDP_OUT = VDM_OUT = 0 V, IDP_IN = IDM_IN = 30 mA | 0.05 | 0.15 | Ω | |
| |ΔRDS_ON| | Switch resistance mismatch between DP and DM channels | VDP_OUT = VDM_OUT = 2.4 V, IDP_IN = IDM_IN = –15 mA | 0.05 | 0.15 | Ω | |
| CIO_OFF | DP/DM switch off-state capacitance | VEN = 0 V, VDP_IN = VDM_IN = 0.3 V, Vac = 0.03 VPP , f = 1 MHz | 6.7 | pF | ||
| CIO_ON | DP/DM switch on-state capacitance | VDP_IN = VDM_IN = 0.3 V, Vac = 0.03 VPP, f = 1 MHz | 10 | pF | ||
| OIRR | Off-state isolation | VEN = 0 V, f = 250 MHz | 9 | dB | ||
| XTALK | On-state cross-channel isolation | f = 250 MHz | 29 | dB | ||
| Ilkg(OFF) | Off-state leakage current, DP_OUT and DM_OUT | VEN = 0 V, VDP_IN = VDM_IN = 3.6 V, VDP_OUT = VDM_OUT = 0 V, measure IDP_OUT and IDM_OUT | 0.1 | 1.5 | µA | |
| BW | Bandwidth (–3 dB) | RL = 50 Ω | 800 | MHz | ||
| CHARGING DOWNSTREAM PORT (CDP) DETECT | ||||||
| VDM_SRC | DM_IN CDP output voltage | VDP_IN = 0.6 V, –250 µA < IDM_IN < 0 µA | 0.5 | 0.6 | 0.7 | V |
| VDAT_REF | DP_IN rising lower window threshold for VDM_SRC activation | 0.36 | 0.38 | 0.4 | V | |
| VDAT_REF | Hysteresis | 50 | mV | |||
| VLGC_SRC | DP_IN rising upper window threshold for VDM_SRC deactivation | 0.8 | 0.84 | 0.88 | V | |
| VLGC_SRC_HYS | Hysteresis | 100 | mV | |||
| IDP_SINK | DP_IN sink current | VDP_IN = 0.6 V | 40 | 70 | 100 | µA |
| BC 1.2 DOWNSTREAM CHARGING PORT (TPS25833-Q1) | ||||||
| RDPM_SHORT | DP_IN and DM_IN shorting resistance | 135 | 200 | Ω | ||
| DIVIDER3 MODE (TPS25833-Q1) | ||||||
| VDP_DIV3 | DP_IN output voltage | 2.57 | 2.7 | 2.84 | V | |
| VDM_DIV3 | DM_IN output voltage | 2.57 | 2.7 | 2.84 | V | |
| RDP_DIV3 | DP_IN output impedance | IDP_IN = –5 µA | 24 | 30 | 36 | kΩ |
| RDM_DIV3 | DM_IN output impedance | IDM_IN = –5 µA | 24 | 30 | 36 | kΩ |
| 1.2-V MODE (TPS25833-Q1) | ||||||
| VDP_1.2V | DP_IN output voltage | 1.12 | 1.2 | 1.26 | V | |
| VDM_1.2V | DM_IN output voltage | 1.12 | 1.2 | 1.26 | V | |
| RDP_1.2V | DP_IN output impedance | IDP_IN = –5 µA | 84 | 100 | 126 | kΩ |
| RDM_1.2V | DM_IN output impedance | IDM_IN = –5 µA | 84 | 100 | 126 | kΩ |
| RT/SYNC THRESHOLD (RT/SYNC PIN) | ||||||
| VIH_RT/SYNC | RT/SYNC high threshold for external clock synchronization | Amplitude of SYNC clock AC signal (measured at SYNC pin) | 3.5 | V | ||
| VIL_RT/SYNC | RT/SYNC low threshold for external clock synchronization | Amplitude of SYNC clock AC signal (measured at SYNC pin) | 0.8 | V | ||
| NTC TEMPERATURE SENSING (TPS25833-Q1) | ||||||
| VWARN_HIGH | Temperature warning threshold rising | VCC × 0.475 | VCC × 0.5 | VCC × 0.525 | V | |
| VWARN_HYS | Hysteresis | VCC x 0.1 | V | |||
| VSD_HIGH | Temperature shutdown threshold rising | VCC × 0.618 | VCC × 0.65 | VCC × 0.683 | V | |
| VSD_HYS | Hysteresis | VCC x 0.1 | V | |||
| THERMAL SHUTDOWN | ||||||
| TSD | Thermal shutdown | Shutdown threshold | 160 | °C | ||
| Recovery threshold | 140 | °C | ||||