Unless otherwise specified the following conditions apply: VIN
= 13.5 V, fSW = 400 kHz, L = 10 µH, COUT_CSP = 66 µF,
COUT_CSN = 0.1 µF, CBUS = 1 µF, TA = 25
°C.
Unless otherwise specified the following conditions apply: VIN
= 13.5 V, fSW = 400 kHz, L = 10 µH, COUT_CSP = 66 µF,
COUT_CSN = 0.1 µF, CBUS = 1 µF, TA = 25
°C.
| VOUT = 5.1
V |
fSW = 400
kHz |
|
Figure 11-2 Buck Only
Efficiency. Unless otherwise specified the following conditions apply: VIN
= 13.5 V, fSW = 400 kHz, L = 10 µH, COUT_CSP = 66 µF,
COUT_CSN = 0.1 µF, CBUS = 1 µF, TA = 25
°C. 
| VOUT = 5.1
V |
fSW = 400
kHz |
RSENS = 15
mΩ |
Figure 11-4 Efficiency with Sense Resistor
| VOUT = 5.1
V |
fSW = 400
kHz |
|
Figure 11-6 Load
Regulation
| ILOAD = 0 A to 3.5A |
RIMON = 0
Ω |
Figure 11-8 Load Transient Without Cable Compensation
| ILOAD = 0 A to 3.5A |
RIMON
= 13 kΩ |
Figure 11-10 Load Transient With Cable Compensation
Figure 11-12 Dropout Characteristic
Figure 11-14 100-mA Output Ripple
| VIN = 0 V to 13.5 V |
CC1 = Rd |
ILOAD =
3A |
Figure 11-16 Startup Relate to VIN
| EN = 0V to 5V |
CC1 = Rd |
ILOAD =
3A |
Figure 11-18 Startup Relate to EN
| CC1 = Open to
Rd |
CC2 = Open |
ILOAD =
3A |
Figure 11-20 Rd Assert
| EN to High |
VBUS = GND |
RLIMIT = 13
kΩ |
Figure 11-22 Enable into Short Without External FET
| EN to High |
VBUS = GND |
RLIMIT = 13
kΩ |
Figure 11-24 Enable into 1-Ω Load Without External FET
| EN to High |
VBUS = GND |
RLIMIT = 6.8
kΩ |
Figure 11-26 Enable into Short With External FET
Figure 11-28 VBUS Hot Short to GND Without External FET
Figure 11-30 CC2 Hot Short to GND
| VNTC = 0 V to 4
V |
CC1 = Rd |
CC2 = OPEN |
Figure 11-32 Thermal Sensing with NTC Behavior 2
| VOUT = 5.1
V |
fSW = 2100
kHz |
|
Figure 11-3 Buck Only
Efficiency
| VOUT = 5.1
V |
fSW = 2100
kHz |
RSENS = 15
mΩ |
Figure 11-5 Efficiency with Sense Resistor
| VOUT = 5.1
V |
fSW = 400
kHz |
|
Figure 11-7 Line
Regulation
| ILOAD = 0.75 A to 2.25A |
RIMON = 0
Ω |
Figure 11-9 Load Transient Without Cable Compensation
| ILOAD = 0.75 A to 2.25A |
RIMON = 13
kΩ |
Figure 11-11 Load Transient With Cable Compensation
Figure 11-13 3.5-A Output Ripple
Figure 11-15 No Load Output Ripple
| VIN = 13.5 V to 0 V |
CC1 = Rd |
ILOAD =
3A |
Figure 11-17 Shutdown Relate to VIN
| EN = 5V to 0V |
CC1 = Rd |
ILOAD =
3A |
Figure 11-19 Shutdown Relate to EN
| CC1 = Rd to
Open |
CC2 = Open |
ILOAD =
3A |
Figure 11-21 Rd Desert
Figure 11-23 Short Circuit Recovery Without External FET
Figure 11-25 1-Ω Load Recovery Without External FET
Figure 11-27 Short Circuit Recovery With External FET
Figure 11-29 VBUS Hot Short to GND With External FET
| VNTC = 0V to
3V |
CC1 = Rd |
CC2 = OPEN |
Figure 11-31 Thermal Sensing with NTC Behavior 1