ZHCSHL1B September 2017 – December 2021 TPS22917
PRODUCTION DATA
For this design example, use the values listed in Table 10-1 as the design parameters:
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage (VIN ) | 3.6 V |
| Load current / resistance (RL) | 1 kΩ |
| Load capacitance (CL) | 47 µF |
| Minimum fall time (tF) | 40 ms |
| Maximum inrush current (IRUSH) | 150 mA |