ZHCSHL1B September 2017 – December 2021 TPS22917
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tON | Turn ON Time | VIN = 5.0 V | CT = Open | 100 | µs | ||
| CT ≥ 100 pF | 4 | µs/pF | |||||
| VIN = 3.6 V | CT = Open | 120 | µs | ||||
| CT ≥ 100 pF | 3.8 | µs/pF | |||||
| VIN = 1.8 V | CT = Open | 200 | µs | ||||
| CT ≥ 100 pF | 3.6 | µs/pF | |||||
| VIN = 1.2 V | CT = Open | 300 | µs | ||||
| CT ≥ 200 pF | 3.4 | µs/pF | |||||
| VIN = 1.0 V | CT = Open | 400 | µs | ||||
| CT ≥ 400 pF | 3 | µs/pF | |||||
| tR | Output Rise Time | VIN = 5.0 V | CT = Open | 55 | µs | ||
| CT ≥ 100 pF | 1.8 | µs/pF | |||||
| VIN = 3.6 V | CT = Open | 65 | µs | ||||
| CT ≥ 100 pF | 1.6 | µs/pF | |||||
| VIN = 1.8 V | CT = Open | 100 | µs | ||||
| CT ≥ 100 pF | 1.2 | µs/pF | |||||
| VIN = 1.2 V | CT = Open | 150 | µs | ||||
| CT ≥ 200 pF | 0.95 | µs/pF | |||||
| VIN = 1.0 V | CT = Open | 200 | µs | ||||
| CT ≥ 400 pF | 0.6 | µs/pF | |||||
| SRON | Turn ON Slew Rate(1) | VIN = 5.0 V | CT = Open | 72 | mV/µs | ||
| CT ≥ 100 pF | 2300 | (mV/µs)*pF | |||||
| VIN = 3.6 V | CT = Open | 44 | mV/µs | ||||
| CT ≥ 100 pF | 1900 | (mV/µs)*pF | |||||
| VIN = 1.8 V | CT = Open | 14 | mV/µs | ||||
| CT ≥ 100 pF | 1100 | (mV/µs)*pF | |||||
| VIN = 1.2 V | CT = Open | 6.2 | mV/µs | ||||
| CT ≥ 200 pF | 1000 | (mV/µs)*pF | |||||
| VIN = 1.0 V | CT = Open | 3.9 | mV/µs | ||||
| CT ≥ 400 pF | 1100 | (mV/µs)*pF | |||||
| tOFF | Turn OFF Time | 10 | µs | ||||
| tFALL | Output Fall Time(2) | RL = 10 Ω | CL = 1uF, RQOD = Short | 22 | µs | ||
| RL = Open | CL = 10uF, RQOD = Short | 3.8 | ms | ||||
| CL = 10uF, RQOD = 100 Ω | 5.9 | ms | |||||
| CL = 220uF, RQOD = Short | 72 | ms | |||||