ZHCSHL1B September 2017 – December 2021 TPS22917
PRODUCTION DATA
The ON pin controls the state of the switch. The ON pin is compatible with standard GPIO logic threshold so it can be used in a wide variety of applications. The TPS22917 is enabled when the voltage applied to the ON pin is pulled above VIH, while the TPS22917L is enabled when the voltage is below VIL.
When power is first applied to VIN, a Smart Pulldown is used to keep the ON pin from floating until system sequencing is complete. After the ON pin is deliberately driven high (≥VIH), the Smart Pulldown is disconnected to prevent unnecessary power loss. Table 9-1 shown then the ON Pin Smart Pulldown is active.
VON | Pulldown |
---|---|
≤ VIL | Connected |
≥ VIH | Disconnected |