ZHCSGV0F July 2017 – December 2021 TPS22916
PRODUCTION DATA
The maximum IC junction temperature must be restricted to 125°C under normal operating conditions. To calculate the maximum allowable dissipation, PD(max) for a given output current and ambient temperature, use Equation 5 as a guideline:

Where,
PD(max) = maximum allowable power dissipation
TJ(max) = maximum allowable junction temperature
TA = ambient temperature for the device
θJA = junction to air thermal impedance. See the Thermal Information section.