ZHCSHY9 April   2018 TPS22810-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     简化原理图
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical DC Characteristics
    8. 6.8 Typical AC Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 On and Off Control
      2. 8.3.2 Quick Output Discharge (QOD)
        1. 8.3.2.1 QOD when System Power is Removed
        2. 8.3.2.2 Internal QOD Considerations
      3. 8.3.3 EN/UVLO
      4. 8.3.4 Adjustable Rise Time (CT)
      5. 8.3.5 Thermal Shutdown
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 ON and OFF Control
      2. 9.1.2 Input Capacitor (Optional)
      3. 9.1.3 Output Capacitor (Optional)
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Shutdown Sequencing During Unexpected Power Loss
        2. 9.2.2.2 VIN to VOUT Voltage Drop
        3. 9.2.2.3 Inrush Current
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 开发支持
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 接收文档更新通知
    4. 12.4 社区资源
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Quick Output Discharge (QOD)

The TPS22810-Q1 includes a QOD feature. The QOD pin can be configured in one of three ways:

  • QOD pin shorted to VOUT pin. Using this method, the discharge rate after the switch becomes disabled is controlled with the value of the internal pull-down resistance (RPD). The value of this resistance is listed in the Electrical Characteristics table.
  • QOD pin connected to VOUT pin using an external resistor REXT. After the switch becomes disabled, the discharge rate is controlled by the value of the total resistance of the QOD. To adjust the total QOD resistance, Equation 1 can be used.
  • Equation 1. RQOD = RPD + REXT

    where

    • RQOD is the total output discharge resistance
    • RPD is the internal pulldown resistance
    • REXT is the external resistance placed between the VOUT and QOD pin.
  • QOD pin is unused and left floating. Using this method, there is no quick output discharge functionality, and the output remains floating after the switch is disabled.

Note that during thermal shutdown, the QOD functionality is not available. The device does not discharge the load because RPD does not become engaged.

The fall times of the device depend on many factors including the total resistance of the QOD, VIN, and the output capacitance. When QOD is connected to VOUT, the fall time changes over VIN because the internal RPD varies over VIN. To calculate the approximate fall time of VOUT for a given RQOD, use Equation 2 and Table 1.

Equation 2. VCAP = VIN × e-t/τ

where

  • VCAP is the voltage across the capacitor (V)
  • t is the time since power supply removal (s)
  • τ is the time constant equal to RQOD × CL

The fall time's dependency on VIN becomes minimal because the QOD value increases with additional external resistance. See Table 1 for QOD fall times.

Table 1. QOD Fall Times

VIN (V) FALL TIME (μs) 90% - 10%, CIN = 1 μF, IOUT = 0 A , VIN = 0 V, ON = 0 V(1)
TA = 25°C TA = 85°C
CL = 1 μF CL = 10 μF CL = 100 μF CL = 1 μF CL = 10 μF CL = 100 μF
18 470 4700 47000 470 4700 47000
12 450 4500 45000 450 4500 45000
9 440 4400 44000 440 4400 44000
5 500 5000 50000 480 4800 48000
3.3 600 6000 60000 570 5700 57000
TYPICAL VALUES WITH QOD SHORTED TO VOUT