ZHCSIQ0F August 2018 – August 2020 TPS2120 , TPS2121
PRODUCTION DATA
#GUID-DB45B503-0726-4939-9127-3E892B4C3A00/T5465954-6 summarizes the applications highlighted in the following sections.
| MODE | DEVICE(S) | DESCRIPTION | SECTION |
|---|---|---|---|
| Manual Switchover | TPS2120 / TPS2121 | An external controller (such as an MCU) can be used to manually select between the two input sources. | 11.2.1 |
| Automatic Switchover with Priority (XCOMP) | TPS2121 | Prioritizes Supply 1 when present, and quickly switches to Supply 2 when Supply 1 drops. | 11.3 |
| Automatic Switchover with Priority (XREF) | TPS2121 | Prioritizes Supply 1 when present, and quickly switches to Supply 2 when Supply 1 drops. An external supply is used to increase the accuracy of the comparator for switchover. | 11.4 |
| Highest Voltage Operation (VCOMP) | TPS2120 / TPS2121 | The device automatically selects the highest voltage supply to power the output. | 11.5 |