ZHCSIQ0F August 2018 – August 2020 TPS2120 , TPS2121
PRODUCTION DATA
Each channel has the always on reverse current blocking. If the output is forced above the selected input by VIRCB, the channel will switch off to stop the reverse current IRCB within tRCB. As the output falls to within VRCB of VIN, the selected channel will quickly turn back on to avoid unnecessary voltage drops during fast switchover (tSW).
Figure 9-6 Reverse Current Blocking Behavior