ZHCSIQ0F August 2018 – August 2020 TPS2120 , TPS2121
PRODUCTION DATA
In certain power architectures, an external MCU or controller monitors the downstream load. If the controller needs to select between multiple supplies, the controller can manually switch between inputs through a single GPIO. In this configuration, an external signal will switch between two input supplies, a 5-V supply (IN1) and a 3.3-V supply (IN2). #GUID-85B58D82-7F74-4743-9D7E-CE0D67196A5C/T5465954-10 summarizes the design parameters for this example.
| DESIGN PARAMETER | SPECIFICATION | DETAILS |
|---|---|---|
| IN1 Voltage | VIN1 | 5 V |
| IN2 Voltage | VIN1 | 3.3 V |
| Load Current | IOUT | 500 mA |
| Load Capacitance | CL | 100 µF |
| Maximum Inrush Current | IINRUSH | 100 mA |
| Current Limit | 2 A | |
| Switchover Time | tSW | TPS2121: 5 µs TPS2120: 100 µs |
| Mode of Operation | Manual Switchover | TPS2120: VREF TPS2121: XREF |
| External MCU Signal | VMCU | 3.3 V |
| Overvoltage Protection | VOV1 VOV2 |
OV1 : 6.1 V OV2: 4 V |