ZHCSAT4D December 2012 – April 2017 TPD4E1U06
PRODUCTION DATA.
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±4000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1500 | |||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | IEC 61000-4-2 contact ESD | ±15000 | V |
| IEC 61000-4-2 air-gap ESD | ±15000 | |||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIO | Input pin voltage | 0 | 5.5 | V |
| TA | Operating free-air temperature | –40 | 125 | °C |
| THERMAL METRIC(1) | TPD4E1U06 | UNIT | ||
|---|---|---|---|---|
| DBV (SOT-23) | DCK (SC-70) | |||
| 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 224.3 | 274.3 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 166.1 | 113.8 | °C/W |
| RθJB | Junction-to-board thermal resistance | 68.4 | 76.7 | °C/W |
| ψJT | Junction-to-top characterization parameter | 57.3 | 3.6 | °C/W |
| ψJB | Junction-to-board characterization parameter | 67.9 | 75.9 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO = 10 µA | 5.5 | V | |||
| VCLAMP | Clamp voltage with ESD strike | IPP = 1 A, tp = 8/20 μs, from I/O to GND(1) | 11 | V | |||
| IPP = 3 A, tp = 8/20 μs, from I/O to GND(1) | 15 | V | |||||
| RDYN | Dynamic resistance | Pin x to GND pin(2) | 1.0 | Ω | |||
| GND to pin x | 0.6 | ||||||
| CL | Line capacitance | f = 1 MHz, VBIAS = 2.5 V, 25°C | 0.8 | 1 | pF | ||
| CCROSS | Channel to channel input capacitance | Pin 2 = 0 V, f = 1 MHz, VBIAS = 2.5 V, between channel pins | DCK package | 0.006 | 0.015 | pF | |
| DBV package | 0.01 | 0.025 | |||||
| ∆CIO-TO-GND | Variation of channel input capacitance | Pin 2 = 0 V , f = 1 MHz, VBIAS = 2.5 V, channel_x pin to ground – channel_y pin to ground | 0.025 | 0.07 | pF | ||
| VBR | Break-down voltage, IO to GND | IIO = 1 mA | 6.5 | 8.5 | V | ||
| ILEAK | Leakage current | VIO = 2.5 V | 1 | 10 | nA | ||
Figure 1. TLP, Data to GND
Figure 3. IEC 61000-4-2 Clamping Voltage, 8-kV Contact
Figure 5. Diode Curve
Figure 7. Capacitance Across VBIAS
Figure 2. TLP, GND to Data
Figure 4. IEC 61000-4-2 Clamping Voltage, –8-kV Contact
Figure 6. ILEAK vs Temperature
Figure 8. Surge Curve (tp = 8/20 μs), Pin IO to GND