ZHCSEZ9C January 2016 – August 2020 TPD3S714-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VBUS_CON | Supply voltage from USB connector | 5.25 | V | |||
| VBUS_SYS | Internal supply DC voltage rail on the PCB | 4.75 | 5.25 | V | ||
| VD+, VD– | Voltage range from connector-side USB data lines | 0 | VIN + 0.3 | V | ||
| D+, D– | Voltage range for internal USB data lines | 0 | VIN + 0.3 | V | ||
| VIN | Voltage range for VIN supply | 3 | 3.6 | V | ||
| IBUS | Current through VBUS switch | 500 | mA | |||
| EN | Voltage range for enable | 0 | 5.9 | V | ||
| CSYS | Input capacitance(1) | VBUS_SYS pin | 100 | µF | ||
| CLOAD | Output load capacitance(1) | VBUS_CON pin | 1 | µF | ||
| CVIN | VIN capacitance(1) | VIN pin | 1 | µF | ||