ZHCSEZ9C January 2016 – August 2020 TPD3S714-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ENABLE PIN | ||||||
| tON | Enable on time | Time between enable device until FLT deasserts | 13 | ms | ||
| OVERCURRENT PROTECTION | ||||||
| tBLANK | Overcurrent blanking time | Time from overcurrent condition until FLT assertion and VBUS FET turnoff | 2 | ms | ||
| tRETRY | Overcurrent retry time | Time from overcurrent FET shut off until FET turns back on | 100 | ms | ||
| tRECV | Overcurrent recovery time | Time from end of tRETRY until FLT deassertion if overcurrent condition is removed | 8 | ms | ||
| OVERVOLTAGE PROTECTION | ||||||
| tOVP_response | OVP response time – VBUS | Measured from OVP Condition to FET turnoff | 2 | 4 | µs | |
| tOVP_response | OVP response time – data switches | Measured from OVP Condition to FET turnoff | 200 | ns | ||
| SHORT-TO-GROUND PROTECTION | ||||||
| tSHRT | Short to ground response time | CLOAD = 0 uF, Time from short condition until current falls below 120% of ISHRT | 2 | 4 | µs | |