ZHCSEZ9C January 2016 – August 2020 TPD3S714-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VBUS_CON | Supply voltage from USB connector | –0.3 | 18 | V | ||
| VBUS_SYS | Internal supply DC voltage rail on the PCB | –0.3 | 6 | V | ||
| VD+, VD– | Voltage range from connector-side USB data lines | –0.3 | 18 | V | ||
| D+, D– | Voltage range for internal USB data lines | –0.3 | VIN + 0.3 | V | ||
| VIN | Voltage range for VIN supply input | –0.3 | 4 | V | ||
| EN | Voltage on enable pin | 7 | V | |||
| TA | Operating free air temperature | –40 | 125 | °C | ||
| TSTG | Storage temperature | –65 | 150 | °C | ||