4 Revision History
Changes from Revision M (January 2017) to Revision N (February 2022)
- 将 SOD-523 封装信息从封装尺寸 (0.8mm × 1.2mm) 更新为引线至引线尺寸 (1.60mm × 0.80mm × 0.65mm)Go
Changes from Revision L (January 2017) to Revision M (December 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 更新了特性 部分,以包含SOD-523 封装信息Go
- 在器件信息 表中添加了 DYA 封装Go
- Added the DYA package to the Pin Configuration and Functions
sectionGo
- Changed the minimum DC breakdown voltage from 6 V to
6.5 V in the Detailed Description sectionGo
- Changed the minimum reverse standoff voltage from 5 V
to 5.5 V in the Detailed Description sectionGo
- Updated the Related Documentation
sectionGo
Changes from Revision K (November 2016) to Revision L (January 2017)
- Updated DPY pinout image.Go
- Updated title from TPD4E05U06 to TPD6E05U06 in
Figure 7-3
Go
Changes from Revision J (March 2016) to Revision K (November 2016)
- Changed min value of VBR from 6 V to 6.5 V
in the Electrical Characteristics tableGo
Changes from Revision I (June 2015) to Revision J (March 2016)
- 将 X2SON 的所有实例替换为 X1SON
Go
- Update the Pin Functions table Go
- Added the Power Supply Recommendations
sectionGo
Changes from Revision H (May 2015) to Revision I (June 2015)
- 添加了商标Go
- Corrected TPD6E05U06 Pin 13 nameGo
- Corrected TLP definitionGo
Changes from Revision G (July 2014) to Revision H (May 2015)
- 添加了其他应用Go
- Updated with HDMI 2.0 Eye DiagramsGo
Changes from Revision F (November 2013) to Revision G (July 2014)
- 新增61000-4-4 EFT 标准Go
- Added Thermal Information tableGo
- Added Handling Ratings tableGo
- Added the Detailed Description sectionGo
- Added the Application and Implementation
sectionGo
- Added Layout section. Go
Changes from Revision * (December 2012) to Revision A (December 2012)
Changes from Revision A (December 2012) to Revision B (January 2013)
- Added Insertion Loss Graphic.Go
- Added Eye Diagrams.Go
Changes from Revision B (January 2013) to Revision C (March 2013)
- 更改了 IO 电容范围Go
- Changed test conditions and typ values for
Vclamp
Go
- Added typ RDYN values for DQA and RVZ
packagesGo
- Added CL values for DQA and RVZ packagesGo
- Changed CURRENT vs VOLTAGE graphicGo
- Changed Insertion Loss graphicGo
- Changed HDMI Eye DiagramsGo
Changes from Revision C (March 2013) to Revision D ()
- 更新了“标题”Go
- Removed Ordering Information table.Go
Changes from Revision D (August 2013) to Revision E (November 2013)