ZHCSAK3N December 2012 – February 2022 TPD1E05U06 , TPD4E05U06 , TPD6E05U06
PRODUCTION DATA
For this design example, the two TPD4E05U06 devices, and a TPD5S116 are being used in an HDMI 2.0 application. This provides a complete port protection scheme.
Given the HDMI 2.0 application, the parameters listed in Table 8-1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on pins 1, 2, 4, or 5 | 0 V to 5 V |
Operating frequency | 3 GHz |