ZHCSMX0B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The BTL output for each channel comprises four N-channel 80 mΩ FETs for high efficiency and maximum power transfer to the load. These FETs are designed to handle large voltage transients during load dump.