ZHCSPX3A October 2022 – November 2022 TMUX7436F
PRODMIX
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0 V to 30 V, IS = –10 mA |
25°C | 8.6 | 11 | Ω | |
| –40°C to +85°C | 14 | ||||||
| –40°C to +125°C | 17 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = 0 V to 30 V, IS = –10 mA |
25°C | 0.06 | 0.5 | Ω | |
| –40°C to +85°C | 0.6 | ||||||
| –40°C to +125°C | 0.7 | ||||||
| RFLAT | On-resistance flatness | VS = 0 V to 30 V, IS = –10 mA |
25°C | 0.07 | 0.4 | Ω | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| RON_DRIFT | On-resistance drift | VS = 18 V, IS = –1 mA | –40°C to +125°C | 0.04 | Ω/°C | ||
| IS(OFF) | Input leakage current(1) | VDD = 39.6 V, VSS = 0 V Switch state is off VS = 30 V / 1 V VD = 1 V / 30 V |
25°C | –0.7 | 0.05 | 0.7 | nA |
| –40°C to +85°C | –2 | 2 | |||||
| –40°C to +125°C | –11 | 11 | |||||
| ID(OFF) | Output off leakage current(1) | VDD = 39.6 V, VSS = 0 V Switch state is off VS = 30 V / 1 V VD = 1 V / 30 V |
25°C | –1.4 | 0.1 | 1.4 | nA |
| –40°C to +85°C | –4 | 4 | |||||
| –40°C to +125°C | –24 | 24 | |||||
| IS(ON) ID(ON) |
Output on leakage current(2) | VDD = 39.6 V, VSS = 0 V Switch state is on VS = VD = 30 V or 1 V |
25°C | –1.4 | 0.15 | 1.4 | nA |
| –40°C to +85°C | –4 | 4 | |||||
| –40°C to +125°C | –27 | 27 | |||||
| FAULT CONDITION | |||||||
| IS(FA) | Input leakage current durring overvoltage |
VS = 60 / –40 V, VDD = 39.6 V, VSS = 0 V, GND = 0 V |
–40°C to +125°C | ±90 | µA | ||
| IS(FA) Grounded | Input leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, VDD = VSS = 0 V, GND = 0 V |
–40°C to +125°C | ±125 | µA | ||
| IS(FA) Floating | Input leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, VDD = VSS = floating, GND = 0 V, |
–40°C to +125°C | ±125 | µA | ||
| ID(FA) | Output leakage current during overvoltage |
VS = 60 / –40 V, VDD = 39.6 V, VSS = 0, GND = 0V |
25°C | –20 | ±2 | 20 | nA |
| –40°C to +85°C | –30 | 30 | |||||
| –40°C to +125°C | –60 | 60 | |||||
| ID(FA) Grounded | Output leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = 0 V |
25°C | –30 | ±10 | 30 | nA |
| –40°C to +85°C | –50 | 50 | |||||
| –40°C to +125°C | –90 | 90 | |||||
| ID(FA) Floating | Output leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
25°C | ±4 | µA | ||
| –40°C to +85°C | ±6 | ||||||
| –40°C to +125°C | ±8 | ||||||
| IIH | High-level input current | VEN = VSELx = VDR = VDD | 25°C | ±2.7 | µA | ||
| –40°C to +125°C | ±3.1 | ||||||
| IIL | Low-level input current | VEN = VSELx = VDR = 0 | 25°C | ±1 | µA | ||
| –40°C to +125°C | ±1.1 | ||||||
| SWITCHING CHARACTERISTICS | |||||||
| tON (EN) | Enable turn-on time | VS = 18 V, RL = 300 Ω, CL= 12 pF |
25°C | 370 | 520 | ns | |
| –40°C to +85°C | 550 | ||||||
| –40°C to +125°C | 560 | ||||||
| tOFF (EN) | Enable turn-off time | VS = 18 V, RL = 300 Ω, CL= 12 pF |
25°C | 100 | 210 | ns | |
| –40°C to +85°C | 230 | ||||||
| –40°C to +125°C | 230 | ||||||
| tTRAN | Transition time | VS = 18 V, RL = 300 Ω, CL= 12 pF |
25°C | 365 | 540 | ns | |
| –40°C to +85°C | 560 | ||||||
| –40°C to +125°C | 570 | ||||||
| tRESPONSE | Fault response time | RL = 300 Ω, CL= 12 pF | 25°C | 120 | 340 | ns | |
| –40°C to +85°C | 360 | ||||||
| –40°C to +125°C | 385 | ||||||
| tRECOVERY | Fault recovery time | RL = 300 Ω, CL= 12 pF | 25°C | 1250 | 2350 | ns | |
| –40°C to +85°C | 2850 | ||||||
| –40°C to +125°C | 2850 | ||||||
| tRESPONSE(FLAG) | Fault flag response time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_xF = 12 pF |
25°C | 100 | ns | ||
| tRECOVERY(FLAG) | Fault flag recovery time | RL = 300 Ω, CL= 12 pF, RPU = 1 kΩ, CL_xF = 12 pF |
25°C | 1 | µs | ||
| tBBM | Break-before-make time delay | VS = 18 V, RL = 300 Ω, CL= 12 pF | 25°C | 160 | 270 | ns | |
| QINJ | Charge injection | VS = 18 V, CL = 1 nF | 25°C | –300 | pC | ||
| OISO | Off-isolation | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –56 | dB | ||
| XTALK | Intra-channel crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –59 | dB | ||
| Inter-channel crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –80 | ||||
| BW | –3 dB bandwidth | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V |
25°C | 215 | MHz | ||
| ILOSS | Insertion loss | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –0.7 | dB | ||
| THD+N | Total harmonic distortion plus noise | RS = 50 Ω, RL = 10 kΩ, VS = 18 VPP, VBIAS = 18 V, f = 20 Hz to 20 kHz |
25°C | 0.0008 | % | ||
| CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 18 V | 25°C | 14 | pF | ||
| CD(OFF) | Output off-capacitance | f = 1 MHz, VS = 18 V | 25°C | 28 | pF | ||
| CS(ON) CD(ON) |
Input/Output on-capacitance | f = 1 MHz, VS = 18 V | 25°C | 31 | pF | ||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.3 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.6 | ||||||
| ISS | VSS supply current | VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.14 | 0.4 | mA | |
| –40°C to +85°C | 0.4 | ||||||
| –40°C to +125°C | 0.4 | ||||||
| IGND | GND current | VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.06 | mA | ||
| IDD(FA) | VDD supply current under fault | VS = 60 / –40 V, VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.25 | 1.2 | mA | |
| –40°C to +85°C | 1.6 | ||||||
| –40°C to +125°C | 1.6 | ||||||
| ISS(FA) | VSS supply current under fault | VS = 60 / –40 V, VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.15 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| IGND(FA) | GND current under fault | VS = 60 / –40 V, VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.1 | mA | ||
| IDD(DISABLE) | VDD supply current (disable mode) | VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.15 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| ISS(DISABLE) | VSS supply current (disable mode) | VDD = 39.6 V, VSS = 0 V, VSELx = VDR = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.1 | 0.4 | mA | |
| –40°C to +85°C | 0.4 | ||||||
| –40°C to +125°C | 0.4 | ||||||