ZHCSNF7G February 2021 – July 2024 TMUX7234
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tTRAN | Transition time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Transition Time |
25°C | 90 | 200 | ns | |
| –40°C to +85°C | 220 | ns | |||||
| –40°C to +125°C | 240 | ns | |||||
| tON (EN) | Turn-on time from enable | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Section 6.5 |
25°C | 100 | 200 | ns | |
| –40°C to +85°C | 220 | ns | |||||
| –40°C to +125°C | 240 | ns | |||||
| tOFF (EN) | Turn-off time from enable | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Section 6.5 |
25°C | 90 | 180 | ns | |
| –40°C to +85°C | 200 | ns | |||||
| –40°C to +125°C | 220 | ns | |||||
| tBBM | Break-before-make time delay | VS = 18 V, RL = 300 Ω, CL = 35 pF Refer to Break-Before-Make |
25°C | 45 | ns | ||
| –40°C to +85°C | 1 | ns | |||||
| –40°C to +125°C | 1 | ns | |||||
| TON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1µs RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.13 | ms | ||
| –40°C to +85°C | 0.13 | ms | |||||
| –40°C to +125°C | 0.13 | ms | |||||
| tPD | Propagation delay | RL = 50
Ω , CL = 5 pF Refer to Section 6.8 |
25°C | 570 | ps | ||
| QINJ | Charge injection | VD = 22
V, CL = 100 pF Refer to Section 6.9 |
25°C | 3 | pC | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Off Isolation |
25°C | –82 | dB | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz Refer to Off Isolation |
25°C | –62 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1MHz Refer to Crosstalk |
25°C | –105 | dB | ||
| BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 6 V Refer to Bandwidth |
25°C | 92 | MHz | ||
| IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –0.3 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP =
0.62 V on VDD and VSS RL = 10 MΩ , CL = 5 pF, f = 1 MHz Refer to Section 6.14 |
25°C | –45 | dB | ||
| CS(OFF) | Source off capacitance | VS = 22 V, f = 1 MHz | 25°C | 16 | pF | ||
| CD(OFF) | Drain off capacitance | VS = 22 V, f = 1 MHz | 25°C | 28 | pF | ||
| CS(ON), CD(ON) | On capacitance | VS = 22 V, f = 1 MHz | 25°C | 77 | pF | ||