ZHCSNF7G February 2021 – July 2024 TMUX7234
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0 V to 40 V ID = –10 mA Refer to On-Resistance |
25°C | 3 | 5.8 | Ω | |
| –40°C to +85°C | 7.2 | Ω | |||||
| –40°C to +125°C | 8.9 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = 0 V to 40 V ID = –10 mA Refer to On-Resistance |
25°C | 0.2 | 0.7 | Ω | |
| –40°C to +85°C | 0.8 | Ω | |||||
| –40°C to +125°C | 0.9 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = 0 V to 40 V ID = –10 mA Refer to On-Resistance |
25°C | 1.5 | 2 | Ω | |
| –40°C to +85°C | 2.5 | Ω | |||||
| –40°C to +125°C | 3.3 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 22 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.012 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 44 V, VSS = 0 V Switch state is off VS = 40 V / 1 V VD = 1 V / 40 V Refer to Section 6.2 |
25°C | –1 | 0.02 | 1 | nA |
| –40°C to +85°C | –4 | 4 | nA | ||||
| –40°C to +125°C | –20 | 20 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = 44 V, VSS = 0 V Switch state is off VS = 40 V / 1 V VD = 1 V / 40 V Refer to Section 6.2 |
25°C | –1 | 0.04 | 1 | nA |
| –40°C to +85°C | –8 | 8 | nA | ||||
| –40°C to +125°C | –40 | 40 | nA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 44 V, VSS = 0 V Switch state is on VS = VD = 40 V or 1 V Refer to Section 6.3 |
25°C | –1 | 0.04 | 1 | nA |
| –40°C to +85°C | –8 | 8 | nA | ||||
| –40°C to +125°C | –40 | 40 | nA | ||||
| LOGIC INPUTS (SEL / EN pins) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 0.6 | 2 | µA | ||
| IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 44 V, VSS = 0 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 70 | 110 | µA | |
| –40°C to +85°C | 118 | µA | |||||
| –40°C to +125°C | 140 | µA | |||||