ZHCSJ87A December 2018 – July 2022 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| VA | Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | ||
| RON | On-resistance | VS = 10 V, IS = 1 mA | 230 | 265 | Ω | ||
| TA = –40°C to +85°C | 355 | Ω | |||||
| TA = –40°C to +125°C | 405 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = 10 V, IS = 1 mA | 1 | 9 | Ω | ||
| TA = –40°C to +85°C | 12 | Ω | |||||
| TA = –40°C to +125°C | 14 | Ω | |||||
| RON_DRIFT | On-resistance drift | VS = 0 V | 0.48 | %/°C | |||
| IS(OFF) | Source off leakage current(1) | Switch state is off, VS = 10 V/ 1 V, VD = 1 V/ 10 V | –0.02 | 0.005 | 0.02 | nA | |
| TA = –40°C to +85°C | –0.08 | 0.04 | nA | ||||
| TA = –40°C to +125°C | –0.75 | 0.13 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | Switch state is off, VS = 10 V/ 1 V, VD = 1 V/ 10 V | –0.02 | 0.005 | 0.02 | nA | |
| TA = –40°C to +85°C | –0.08 | 0.04 | nA | ||||
| TA = –40°C to +125°C | –0.75 | 0.13 | nA | ||||
| ID(ON) | Drain on leakage current | Switch state is on, VS = floating, VD = 1 V/ 10 V | –0.04 | 0.01 | 0.04 | nA | |
| TA = –40°C to +85°C | –0.16 | 0.08 | nA | ||||
| TA = –40°C to +125°C | –1.5 | 0.25 | nA | ||||
| DIGITAL INPUT (SELx pins) | |||||||
| VIH | Logic voltage high | 2 | V | ||||
| VIL | Logic voltage low | 0.8 | V | ||||
| RPD(IN) | Pull-down resistance on INx pins | 6 | MΩ | ||||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VA = 0 V or 3.3 V, VS = 0 V | VA = 0 V or 3.3 V, VS = 0 V | 11 | 14 | µA | |
| VA = 0 V or 3.3 V, VS = 0 V | 16 | µA | |||||
| VA = 0 V or 3.3 V, VS = 0 V | 17 | µA | |||||