ZHCSK59B August 2019 – February 2024 TMUX1121 , TMUX1122 , TMUX1123
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
S1 | 1 | I/O | Source pin 1. Can be an input or output. |
D1 | 2 | I/O | Drain pin 1. Can be an input or output. |
SEL2 | 3 | I | Logic control select pin 2. Controls channel 2 state as shown in Truth Tables. |
GND | 4 | P | Ground (0V) reference |
S2 | 5 | I/O | Source pin 2. Can be an input or output. |
D2 | 6 | I/O | Drain pin 2. Can be an input or output. |
SEL1 | 7 | I | Logic control select pin 1. Controls channel 1 state as shown in Truth Tables. |
VDD | 8 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |