ZHCSK59B August 2019 – February 2024 TMUX1121 , TMUX1122 , TMUX1123
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Bandwidth is defined as the range of frequencies that are attenuated by less than 3dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (Dx) of the device. The characteristic impedance, Z0, for the measurement is 50Ω. Figure 7-9 shows the setup used to measure bandwidth.