ZHCSK59B August 2019 – February 2024 TMUX1121 , TMUX1122 , TMUX1123
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
at TA = 25°C, VDD = 5V (unless otherwise noted)
TA = 25°C |
VDD = 3.3V |
TA = 25°C |
VDD = 3.3V |
VSEL = 5.5V |
TA = -40°C to 125°C |
TA = -40°C to +125°C |
TA = -40°C to +125°C |
VDD = 5V |
TA = 25°C |
TA = 25°C |
VDD = 5V |
TA = 25°C |
TA = –40°C to 125°C |
TA = -40°C to +125°C |