ZHCSJ00F january 2010 – june 2023 TMS3705
PRODUCTION DATA
Figure 10-1 shows a typical application diagram.
Table 10-1 lists the bill of materials for the application in Figure 10-1.
COMPONENT | VALUE | COMMENTS |
---|---|---|
R1 | 47 kΩ | |
R2 | 150 kΩ | |
L1 | 422 µH at 134 kHz | Sumida part number: Vogt 581 05 042 40 |
C1 | 3.3 nF | NPO , COG (high Q types). Voltage rating must be 100 V or higher depending on Q factor. |
C2 | 220 pF | NPO |
C3 | 220 pF | NPO |
C4 | 22 µF | Low ESR |
Q1 | 4-MHz resonator | muRata part number: CSTCR4M00G55B-R0. See resonator data sheet (load capacitance is important). |