ZHCSA13P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 9-11 .
| NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | EALLOW PROTECTED | ||
|---|---|---|---|---|---|---|
| DEVICECNF | 0x0880 0x0881 |
2 | Device Configuration Register | Yes | ||
| PARTID | 0x3D 7FFF | 1 | Part ID Register | TMS320F280200PT | 0x00C1 | No |
| TMS320F280200DA | 0x00C0 | |||||
| TMS320F28027PT | 0x00CF | |||||
| TMS320F28027DA | 0x00CE | |||||
| TMS320F28027FPT | 0x00CF | |||||
| TMS320F28027FDA | 0x00CE | |||||
| TMS320F28026PT | 0x00C7 | |||||
| TMS320F28026DA | 0x00C6 | |||||
| TMS320F28026FPT | 0x00C7 | |||||
| TMS320F28026FDA | 0x00C6 | |||||
| TMS320F28023PT | 0x00CD | |||||
| TMS320F28023DA | 0x00CC | |||||
| TMS320F28022PT | 0x00C5 | |||||
| TMS320F28022DA | 0x00C4 | |||||
| TMS320F28021PT | 0x00CB | |||||
| TMS320F28021DA | 0x00CA | |||||
| TMS320F28020PT | 0x00C3 | |||||
| TMS320F28020DA | 0x00C2 | |||||
| CLASSID | 0x0882 | 1 | Class ID Register | TMS320F280200PT/DA | 0x00C7 | No |
| TMS320F28027PT/DA | 0x00CF | |||||
| TMS320F28027FPT/DA | 0x00CF | |||||
| TMS320F28026PT/DA | 0x00C7 | |||||
| TMS320F28026FPT/DA | 0x00C7 | |||||
| TMS320F28023PT/DA | 0x00CF | |||||
| TMS320F28022PT/DA | 0x00C7 | |||||
| TMS320F28021PT/DA | 0x00CF | |||||
| TMS320F28020PT/DA | 0x00C7 | |||||
| REVID | 0x0883 | 1 | Revision ID Register | 0x0000 - Silicon Rev. 0 - TMS | No | |
| 0x0001 - Silicon Rev. A - TMS | ||||||
| 0x0002 - Silicon Rev. B - TMS | ||||||