SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
Several of the peripherals on the C665x are controlled by the Power Sleep Controller (PSC). By default, the PCIe, SRIO, and HyperLink are held in reset and clock-gated. The memories in these modules are also in a low-leakage sleep mode. Software is required to turn these memories on. The software enables the modules (turns on clocks and deasserts reset) before these modules can be used.
If one of the above modules is used in the selected ROM boot mode, the ROM code will automatically enable the module.
All other modules come up enabled by default and there is no special software sequence to enable. For more detailed information on the PSC use, see the Power Sleep Controller (PSC) for KeyStone Devices User's Guide.