SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
The C665x device includes an I2C peripheral module.
NOTE
When using the I2C module, ensure there are external pullup resistors on the SDA and SCL pins.
The I2C modules on the C665x may be used by the DSP to control local peripheral ICs (DACs, ADCs, and so forth.) or may be used to communicate with other controllers in a system or to implement a user interface.
The I2C port is compatible with Philips I2C specification revision 2.1 (January 2000) and supports:
Figure 6-23 shows a block diagram of the I2C module.
Figure 6-23 I2C Module Block Diagram