8.3.19 Device Speed (DEVSPEED) Register
The Device Speed Register indicates the device speed grade. The Device Speed Register is shown in Figure 8-18 and described in Table 8-20.
Figure 8-18 Device Speed Register (DEVSPEED)
| Reserved |
DEVSPEED |
Reserved |
| Legend: R = Read only; RW = Read/Write; -n = value after reset |
Table 8-20 Device Speed Register Field Descriptions
| BIT |
FIELD |
DESCRIPTION |
| 31 |
Reserved |
Reserved. Read only |
| 30-23 |
DEVSPEED |
Indicates the speed of the device (Read Only)
- 1xxx xxxxb = 850 MHz
- 01xx xxxxb = 1000 MHz
- 001x xxxxb = 1250 MHz
- 0001 xxxxb = Reserved
- 0000 1xxxb = Reserved
- 0000 01xxb = 1250 MHz
- 0000 001xb = 1000 MHz
- 0000 0001b = 850 MHz
- 0000 0000b = 850 MHz
|
| 22-0 |
Reserved |
Reserved. Read only |