SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
The BOOTCOMPLETE register controls the BOOTCOMPLETE pin status. The purpose is to indicate the completion of the ROM booting process. The Boot Complete Register is shown in Figure 8-8 and described Table 8-10.
31 | 2 | 1 | 0 |
Reserved | Reserved | BC0 |
R, + 0000 0000 0000 0000 0000 0000 | RW,+0 | RW,+0 |
Legend: R = Read only; RW = Read/Write; -n = value after reset |
BIT | FIELD | DESCRIPTION |
---|---|---|
31-2 | Reserved | Reserved. |
1 | Reserved | Reserved |
0 | BC0 | CorePac0 boot status
|
The BCx bit indicates the boot complete status of the corresponding core. All BCx bits will be sticky bits — that is, they can be set only once by the software after device reset and they will be cleared to 0 on all device resets.
Boot ROM code will be implemented such that each core will set its corresponding BCx bit immediately before branching to the predefined location in memory.