ZHCSP20 September 2022 TLV61070A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage range | 0.5 | 5.5 | V | |
| VOUT | Output voltage setting range | 2.2 | 5.5 | V | |
| L | Effective inductance range | 0.7 | 1.0 | 6.1 | µH |
| CIN | Effective input capacitance range | 1.0 | 4.7 | µF | |
| COUT | Effective output capacitance range | 4 | 10 | 1000 | µF |
| TJ | Operating junction temperature | –40 | 125 | °C |