ZHCSP20 September 2022 TLV61070A
PRODUCTION DATA
Since the selection of the inductor affects steady-state operation, transient behavior, and loop stability, the inductor is the most important component in power regulator design. There are three important inductor specifications: inductor value, saturation current, and DC resistance (DCR).
The TLV61070A is designed to work with inductor values between 2.2 µH and 4.7 µH. Follow Equation 5 to Equation 7 to calculate the inductor peak current for the application. To calculate the current in the worst case, use the minimum input voltage, maximum output voltage, and maximum load current of the application. To have enough design margins, choose the inductor value with –30% tolerances and low power-conversion efficiency for the calculation.
In a boost regulator, the inductor DC current can be calculated by Equation 5.
where
The inductor ripple current is calculated by Equation 6.
where
Therefore, the inductor peak current is calculated by Equation 7.
Normally, it is advisable to work with an inductor peak-to-peak current of less than 40% of the average inductor current for maximum output current. A smaller ripple from a larger valued inductor reduces the magnetic hysteresis losses in the inductor and EMI. But in the same way, load transient response time is increased. The saturation current of the inductor must be higher than the calculated peak inductor current. Table 8-2 lists the recommended inductors for the TLV61070A.
PART NUMBER(1) | L (µH) | DCR MAX (mΩ) | SATURATION CURRENT (A) | SIZE (LxWxH) | VENDOR |
---|---|---|---|---|---|
XGL4030-222ME | 2.2 | 15.0 | 7.0 | 4.0 × 4.0 × 3.1 | Coilcraft |
74438357022 | 2.2 | 13.5 | 7.0 | 4.1 x 4.1 x 3.1 | Wurth Elecktronik |