ZHCSIW5C March 2019 – December 2021 TLV4021 , TLV4031 , TLV4041 , TLV4051
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation delay, high-to-low (1) | Midpoint of input to midpoint of output | 360 | ns | ||
| tPLH | Propagation delay, low-to-high (1) | Midpoint of input to midpoint of output | 360 | ns | ||
| tPHL | Propagation delay, high-to-low (1)(TLV4021S5x only) | Midpoint of input to midpoint of output | 2 | µs | ||
| tPLH | Propagation delay, low-to-high (1)(TLV4021S5x only) | Midpoint of input to midpoint of output | 2 | µs | ||
| tR | Rise time (TLV4041/4051 only) |
20% to 80% | 10 | ns | ||
| tF | Fall time | 20% to 80% | 10 | ns | ||
| tON | Power-up time (2) | 500 | µs | |||