ZHCSIW5C March 2019 – December 2021 TLV4021 , TLV4031 , TLV4041 , TLV4051
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIT+ | Postive-going input threshold voltage | VS = 1.8 V and 5 V, TA = 25°C | TLV40x1R1 | 1.194 | 1.2 | 1.206 | V | |
| Postive-going input threshold voltage | VS = 1.8 V and 5 V, TA = -40℃ to +125℃ | 1.188 | 1.212 | |||||
| VIT- | Negative-going input threshold voltage | VS = 1.8 V and 5 V, TA = 25°C | 1.174 | 1.18 | 1.186 | |||
| Negative-going input threshold voltage | VS = 1.8 V and 5 V, TA = -40°C to +125°C | 1.168 | 1.192 | |||||
| VIT+ | Postive-going input threshold voltage | VS = 1.8 V and 5 V, TA = 25°C | TLV40x1R2 | 0.197 | 0.2 | 0.203 | V | |
| Postive-going input threshold voltage | VS = 1.8 V and 5 V, TA = -40℃ to +125℃ | 0.196 | 0.204 | |||||
| VIT- | Negative-going input threshold voltage | VS = 1.8 V and 5 V, TA = 25°C | 0.177 | 0.18 | 0.183 | |||
| Negative-going input threshold voltage | VS = 1.8 V and 5 V, TA = -40°C to +125°C | 0.176 | 0.184 | |||||
| VIT+ | Postive-going input threshold voltage (TLV40x1R5 only) |
VS = 1.8 V and 5 V, TA = 25°C | TLV40x1R5 | 0.495 | 0.5 | 0.505 | V | |
| Postive-going input threshold voltage (TLV40x1R5 only) |
VS = 1.8 V and 5 V, TA = -40℃ to +125℃ | 0.49 | 0.51 | V | ||||
| VIT- | Negative-going input threshold voltage (TLV40x1R5 only) |
VS = 1.8 V and 5 V, TA = 25°C | 0.4752 | 0.48 | 0.4848 | V | ||
| Negative-going input threshold voltage (TLV40x1R5 only) |
VS = 1.8 V and 5 V, TA = -40°C to +125°C | 0.4704 | 0.4896 | V | ||||
| VIT+ | Postive-going input threshold voltage | VS = 1.8 V and 5 V, TA = 25°C | TLV4021S5x | 3.238 | 3.254 | 3.270 | V | |
| Postive-going input threshold voltage | VS = 1.8 V and 5 V, TA = -40℃ to +125℃ | 3.221 | 3.287 | V | ||||
| VIT- | Negative-going input threshold voltage | VS = 1.8 V and 5 V, TA = 25°C | 3.184 | 3.2 | 3.216 | V | ||
| Negative-going input threshold voltage | VS = 1.8 V and 5 V, TA = -40℃ to +125℃ | 3.168 | 3.232 | V | ||||
| VHYS (2) | Input hysteresis voltage | VS = 1.8 V and 5 V, TA = 25℃ | TLV40x1Ry | 20 | mV | |||
| VHYS | Input hysteresis voltage (TLV40x1R5 only) |
VS = 1.8 V and 5 V, TA = 25℃ | TLV40x1R5 | 20 | mV | |||
| VHYS (2) | Input hysteresis voltage | VS = 1.8 V and 5 V, TA = 25°C | TLV40x1S5x | 54 | mV | |||
| VIN | Input voltage range | TA = -40℃ to +125℃ | V– | 5.5 | V | |||
| IBIAS | Input bias current | Over VIN range | 10 | pA | ||||
| IBIAS | Input bias current (TLV4021S5x only) |
IN = 3.3 V | 1.65 | µA | ||||
| VOL | Voltage output swing from (V–) | ISINK = 200 µA, OUT asserted low, VS = 5 V, TA = –40°C to +125°C |
100 | mV | ||||
| ISINK = 3 mA, OUT asserted low, VS = 5 V, TA = –40°C to +125°C |
400 | mV | ||||||
| VOH | Voltage output swing from (V+) (TLV4041/4051 only) |
ISOURCE = 200 µA, OUT asserted high, VS = 5 V, TA = –40°C to +125°C |
100 | mV | ||||
| ISOURCE = 3 mA, OUT asserted high, VS = 5 V, TA = –40°C to +125°C |
400 | mV | ||||||
| IO-LKG | Open-drain output leakage current (TLV4021/4031 only) |
VS = 5 V, OUT asserted high VPULLUP = (V+), TA = 25°C |
20 | pA | ||||
| ISC | Short-circuit current | VS = 5 V, sinking, TA = 25°C | 55 | mA | ||||
| ISC | Short-circuit current | VS = 5 V, sourcing, TA = 25°C (TLV4041/4051 only) |
50 | mA | ||||
| IQ | Quiescent current | No load, TA = 25°C, Output Low, VS = 1.8 V | 2 | 3.5 | µA | |||
| No load, TA = –40°C to +125°C, Output Low, VS = 1.8 V | 5 | µA | ||||||
| VPOR(1) | Power-on reset voltage | 1.45 | V | |||||