SBOS935B April 2020 – July 2020 TLV197-Q1 , TLV2197-Q1 , TLV4197-Q1
PRODUCTION DATA.
| VS = ±2.25 V | ||
| CLOAD = 15 pF | ||
| VOUT = 3.5 VRMS, BW = 80 kHz | ||
| RL = 10 kΩ | ||
| RI = 1 kΩ, RF = 1 kΩ, G = –1 | ||
| RI = 1 kΩ, RF = 10 kΩ, G = –10 | ||
| RL = 1 kΩ, CL = 10 pF, G = –1 | ||
| G = 1 | ||
| VS = ±2.25 V to ±18 V | ||
| f = 1 kHz, BW = 80 kHz | ||
| G = 1 | ||
| CL = 10 pF, G = 1 | ||
| RL = 1 kΩ, CL = 10 pF, G = –1 | ||
| G = 1 | ||