SBOS935B April 2020 – July 2020 TLV197-Q1 , TLV2197-Q1 , TLV4197-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VCM = (V+) – 3 V | ±5 | ±500 | µV | ||
| dVOS/dT | Input offset voltage drift | VCM = (V+) – 1.5 V | ±1 | ±5 | µV/°C | ||
| PSRR | Power-supply rejection ratio | TA = –40°C to +125°C | ±2 | µV/V | |||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±5 | ±20 | pA | |||
| TA = –40°C to +125°C | ±5 | nA | |||||
| IOS | Input offset current | ±2 | ±20 | pA | |||
| TA = –40°C to +125°C | ±2 | nA | |||||
| NOISE | |||||||
| En | Input voltage noise | (V–) – 0.1 V < VCM < (V+) – 3 V | f = 0.1 Hz to 10 Hz | 1.3 | µVPP | ||
| (V+) – 1.5 V < VCM < (V+) + 0.1 V | f = 0.1 Hz to 10 Hz | 4 | |||||
| en | Input voltage noise density | (V–) – 0.1 V < VCM < (V+) – 3 V | f = 100 Hz | 10.5 | nV/√Hz | ||
| f = 1 kHz | 5.5 | ||||||
| (V+) – 1.5 V < VCM < (V+) + 0.1 V | f = 100 Hz | 32 | |||||
| f = 1 kHz | 12.5 | ||||||
| in | Input current noise density | f = 1 kHz | 1.5 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio |
(V–) – 0.1 V < VCM < (V+) – 3 V |
94 | 110 | dB | ||
| (V–) < VCM < (V+) – 3 V | TA = –40°C to +125°C | 90 | 104 | ||||
| (V+) – 1.5 V < VCM < (V+) | 100 | 120 | |||||
| TA = –40°C to +125°C | 84 | 100 | |||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 100 || 1.6 | MΩ || pF | ||||
| ZIC | Common-mode | 1 || 6.4 | 1013Ω || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.6 V < VO < (V+) – 0.6 V,
RL = 2 kΩ |
110 | 120 | dB | ||
| (V–) + 0.6 V < VO < (V+) – 0.6 V,
RL = 2 kΩ |
TA = –40°C to +125°C | 100 | 114 | ||||
|
(V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
110 | 126 | |||||
| AOL | Open-loop voltage gain |
(V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
TA = –40°C to +125°C | 110 | 120 | dB | |
| FREQUENCY RESPONSE | |||||||
| GBW | Unity gain bandwidth | 10 | MHz | ||||
| SR | Slew rate | G = 1, 5-V step | 20 | V/µs | |||
| ts | Settling time | To 0.01% | VS = ±3V, G = 1, 5-V step | 1 | µs | ||
| tOR | Overload recovery time | VIN × G = VS | 0.2 |
µs |
|||
| Crosstalk | TLV4197-Q1 at dc | 150 | dB | ||||
| TLV4197-Q1, f = 100 kHz | 130 | dB | |||||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | Positive rail | No load | 5 | 15 | mV | |
| RL = 10 kΩ | 95 | 110 | |||||
| RL = 2 kΩ | 430 | 500 | |||||
| Negative rail | No load | 5 | 15 | ||||
| RL = 10 kΩ | 95 | 110 | |||||
| RL = 2 kΩ | 430 | 500 | |||||
| ISC | Short-circuit current | ±65 | mA | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 A | 1 | 1.2 | mA | ||
| TA = –40°C to +125°C | 1.5 | ||||||
| TEMPERATURE | |||||||
| Thermal protection | 140 | °C | |||||