ZHCSAX3B March 2013 – May 2014 TLC5973
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage(2) | Supply, VCC | VCC | –0.3 | 7.0 | V |
| Input range, VIN | SDI | –0.3 | VCC + 1.2 | V | |
| Output range, VOUT | OUT0 to OUT2 | –0.3 | 21 | V | |
| SDO | –0.3 | 7.0 | V | ||
| Current | Output (dc), IOUT | OUT0 to OUT2 | 0 | 60 | mA |
| Operating junction temperature, TJ | –40 | 150 | °C | ||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Tstg | Storage temperature range | –55 | 150 | °C | |
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –8000 | 8000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –2000 | 2000 | |||
| THERMAL METRIC(1) | TLC5973 | UNIT | |
|---|---|---|---|
| D (SO) | |||
| 8 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 134.6 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 88.6 | |
| RθJB | Junction-to-board thermal resistance | 75.3 | |
| ψJT | Junction-to-top characterization parameter | 37.7 | |
| ψJB | Junction-to-board characterization parameter | 74.8 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage (SDO) | IOH = –2 mA | VCC – 0.4 | VCC | V | ||
| VOL | Low-level output voltage (SDO) | IOL = 2 mA | 0 | 0.4 | V | ||
| VIREF | Reference voltage output | RIREF = 1.5 kΩ | 1.18 | 1.20 | 1.23 | V | |
| VR | Shunt regulator output voltage (VCC) | ICC = 1 mA, SDI = low | 5.9 | V | |||
| ICC0 | Supply current (VCC) | VCC = 3.0 V to 5.5 V , SDI = low, all grayscale (GSn) = FFFh, VOUTn = 1 V, SDO = 15 pF, RIREF = 27 kΩ (IOUTn = 2-mA target) |
3 | 6 | mA | ||
| ICC1 | VCC = 3.0 V to 5.5 V, SDI = low, all grayscale (GSn) = FFFh, VOUTn = 1 V, SDO = 15 pF, RIREF = 3 kΩ (IOUTn = 17-mA target) |
4 | 7 | mA | |||
| ICC2 | VCC = 3.0 V to 5.5 V, SDI = 5 MHz, all grayscale (GSn) = FFFh, VOUTn = 1 V, SDO = 15 pF, RIREF = 3 kΩ (IOUTn = 17-mA target) |
5 | 8 | mA | |||
| ICC3 | VCC = 3.0 V to 5.5 V, SDI = 5 MHz, all grayscale (GSn) = FFFh, VOUTn = 1 V, SDO = 15 pF, RIREF = 1.5 kΩ (IOUTn = 34-mA target) |
5.5 | 10 | mA | |||
| IOLC | Constant output current (OUT0 to OUT2) |
All OUTn = on, VOUTn = 1 V, VOUTfix = 1 V, RIREF = 1.5 kΩ |
31 | 34 | 37 | mA | |
| IOLKG | Output leakage current (OUT0 to OUT2) |
GSn = 000h, VOUTn = 21 V | TJ = –40°C to 85°C | 0.1 | μA | ||
| TJ = 85°C to 125°C | 0.2 | μA | |||||
| ΔIOLC0 | Constant-current error (channel-to-channel)(1) |
All OUTn = on, VOUTn = VOUTfix = 1 V, RIREF = 1.5 kΩ | ±0.5% | ±3% | |||
| ΔIOLC1 | Constant-current error (device-to-device)(2) |
All OUTn = on, VOUTn = VOUTfix = 1 V, RIREF = 1.5 kΩ | ±0.5% | ±6% | |||
| ΔIOLC2 | Line regulation of constant-current output(3) | All OUTn = on, VOUTn = VOUTfix = 1 V, RIREF = 1.5 kΩ | ±0.5 | ±1 | %/V | ||
| ΔIOLC3 | Load regulation of constant-current output(4) | All OUTn = on, VOUTn = VOUTfix = 1 V, RIREF = 1.5 kΩ | ±0.5 | ±1 | %/V | ||
| RPD | Internal pull-down resistance (SDI) | At SDI | 1 | MΩ | |||





| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tR0 | Rise time | SDO | 2 | 6 | 12 | ns |
| tR1 | OUTn (on → off) | 200 | 400 | ns | ||
| tF0 | Fall time | SDO | 2 | 6 | 12 | ns |
| tF1 | OUTn (off → on) | 200 | 400 | ns | ||
| tD0 | Propagation delay | SDI↑ to SDO↑ | 30 | 50 | ns | |
| tD1 | OUT0↓ to OUT1↓, OUT1↓to OUT2↓, OUT0↑ to OUT1↑, OUT1↑to OUT2↑ |
25 | ns | |||
| tWO | Shift data output one pulse duration | SDO↑ to SDO↓ | 15 | 25 | 45 | ns |
| fOSC | Internal GS oscillator frequency | 8 | 12 | 16 | MHz | |


| VCC = 5 V | ||