SLOS051F October 1987 – February 2026 TLC27M2 , TLC27M2A , TLC27M2B , TLC27M7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLC27M2C, TLC27M2AC, TLC27M2BC, TLC27M7C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLC27M2C | 25°C | ±0.3 | 10 | mV | |||
| Full range | 12 | ||||||||
| TLC27M2AC | 25°C | ±0.3 | 5 | ||||||
| Full range | 6.5 | ||||||||
| TLC27M2BC | 25°C | ±300 | 2000 | μV | |||||
| Full range | 3000 | ||||||||
| TLC27M7C | 25°C | ±300 | 1500 | ||||||
| Full range | 1900 | ||||||||
| ɑVIO | Average temperature coefficient of input offset voltage | 25°C to 70°C | ±0.75 | μV/°C | |||||
| IIO | Input offset current(2) | 25°C | ±5 | 60 | pA | ||||
| 70°C | 7 | 300 | |||||||
| IIB | Input bias current(2) | 25°C | ±10 | 60 | pA | ||||
| 70°C | 50 | 600 | |||||||
| VCM | Common-mode input voltage range(3) | 25°C |
−0.2 to 9 |
−0.2 to 9.2 |
V | ||||
| Full range |
−0.2 to 8.5 |
V | |||||||
| VOH | High-level output voltage | VID = 100mV | 25°C | 8 | 9.95 | V | |||
| 0°C | 7.8 | ||||||||
| 70°C | 7.8 | ||||||||
| VOL | Low-level output voltage | VID = −100mV | IOL = 0 | 25°C | 0 | 50 | mV | ||
| 0°C | 0 | 50 | |||||||
| 70°C | 0 | 50 | |||||||
| AVD | Large-signal differential voltage amplification | VO = 1V to 6V | 25°C | 25 | 1000 | V/mV | |||
| 0°C | 15 | ||||||||
| 70°C | 15 | ||||||||
| CMRR | Common-mode rejection ratio | VCM = VCMmin | 25°C | 65 | 80 | dB | |||
| 0°C | 60 | ||||||||
| 70°C | 60 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD/ΔVIO) | VDD = 5V to 10V | VO = 1.4V | 25°C | 70 | 140 | dB | ||
| 0°C | 60 | 120 | |||||||
| 70°C | 60 | 120 | |||||||
| IQ | Supply current (two amplifiers) |
VO = 5V, No load |
VIC = 5V | 25°C | 120 | 150 | μA | ||
| 0°C | 160 | ||||||||
| 70°C | 160 | ||||||||