SLOS051F October 1987 – February 2026 TLC27M2 , TLC27M2A , TLC27M2B , TLC27M7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLC27M2M | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLC27M2M |
VO = 1.4V, RS = 50Ω |
VIC = 0, RL = 100kΩ |
25°C | 1.1 | 10 | mV | |
| Full range | 12 | ||||||||
| TLC27M7M |
VO = 1.4V, RS = 50Ω |
VIC = 0, RL = 100kΩ |
25°C | 185 | 500 | ||||
| Full range | 3750 | ||||||||
| ɑVIO | Average temperature coefficient of input offset voltage | 25°C to 125°C | 1.7 | μV/°C | |||||
| IIO | Input offset current(2) | VO = 2.5V | VIC = 2.5V | 25°C | 0.1 | 60 | pA | ||
| 125°C | 1.4 | 15 | nA | ||||||
| IIB | Input bias current(2) | VO = 2.5V | VIC = 2.5V | 25°C | 0.6 | 60 | pA | ||
| 125°C | 9 | 35 | nA | ||||||
| VICR | Common-mode input voltage range(3) | 25°C |
0 to 4 |
−0.3 to 4.2 |
V | ||||
| Full range |
0 to 3.5 |
V | |||||||
| VOH | High-level output voltage | VID= 100mV | RL = 100kΩ | 25°C | 3.2 | 3.9 | V | ||
| −55°C | 3 | 3.9 | |||||||
| 125°C | 3 | 4 | |||||||
| VOL | Low-level output voltage | VID = −100 mV | IOL = 0 | 25°C | 0 | 50 | mV | ||
| −55°C | 0 | 50 | |||||||
| 125°C | 0 | 50 | |||||||
| AVD | Large-signal differential voltage amplification | VO = 0.25V to 2V | RL = 100kΩ | 25°C | 25 | 170 | V/mV | ||
| −55°C | 15 | 290 | |||||||
| 125°C | 15 | 120 | |||||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin | 25°C | 65 | 91 | dB | |||
| −55°C | 60 | 89 | |||||||
| 125°C | 60 | 91 | |||||||
| kSVR | Supply-voltage rejection ratio (ΔVDD/ΔVIO) | VDD = 5V to 10V | VO = 1.4V | 25°C | 70 | 93 | dB | ||
| −55°C | 60 | 91 | |||||||
| 125°C | 60 | 94 | |||||||
| IDD | Supply current (two amplifiers) |
VO = 2.5V, No load |
VIC = 2.5V | 25°C | 210 | 560 | μA | ||
| −55°C | 340 | 880 | |||||||
| 125°C | 140 | 360 | |||||||