SLOS051F October 1987 – February 2026 TLC27M2 , TLC27M2A , TLC27M2B , TLC27M7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | TLC27M2C, TLC27M2AC, TLC27M2BC, TLC27M7C,TLC27M2I, TLC27M2AI, TLC27M2BI, TLC27M7I | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain |
RL = 10kΩ CL = 20pF |
VI(PP) = 100mV | 25°C | 0.5 | V/μs | ||
| VI(PP) = 1V | 25°C | 4.5 | ||||||
| Vn | Equivalent input noise voltage |
f = 1kHz |
RS = 20Ω | 25°C | 32 | nV/√Hz | ||
| BOM | Maximum output-swing bandwidth |
VO = VOH, RL = 10kΩ |
CL = 20pF |
25°C | 40 | kHz | ||
| B1 | Unity-gain bandwidth |
VI = 10mV |
CL = 20pF | 25°C | 1.1 | MHz | ||
| Φm | Phase margin |
VI = 10mV, CL = 20pF |
f = B1 |
25°C | 60° | |||