SLOS051F October 1987 – February 2026 TLC27M2 , TLC27M2A , TLC27M2B , TLC27M7
PRODUCTION DATA
The TLC27M2 and TLC27M7 dual operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds approaching that of general-purpose bipolar devices.
The extremely high input impedance, low bias currents, and high slew rates make these cost-effective devices designed for industrial applications.
General applications such as transducer interfacing, analog calculations, amplifier blocks, active filters, and signal buffering are easily designed with the TLC27M2 and TLC27M7. The devices also exhibit low voltage single-supply operation, making them designed for remote and inaccessible battery-powered applications.
| PART NUMBER(1) | PACKAGE | PACKAGE SIZE (2) |
|---|---|---|
| TLC27M2 | PDIP (8) | 9.81mm × 9.43mm |
| SOIC (8) | 4.9mm × 6mm | |
| SOP (8) | 6.2mm × 7.8mm | |
| TSSOP (8) | 3mm × 6.4mm | |
| TLC27M7 | PDIP (8) | 9.81mm × 9.43mm |
| SOIC (8) | 4.9mm × 6mm | |
| SOP (8) | 6.2mm × 7.8mm |
Symbol (Each Amplifier)