ZHCSNU6N november 1978 – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 5-3 TL064x D, J, N, NS, PW, and W Package,14-Pin SOIC, CDIP, PDIP, SO, TSSOP and
CFP(Top View)
Figure 5-5 TL064 FK Package,20-Pin LCCC(Top View)
Figure 5-2 TL062x D, JG, P, PS, and PW Package,8-Pin SOIC, CDIP, PDIP, SO, and TSSOP(Top View)
Figure 5-4 TL062 FK Package,20-Pin LCCC(Top View)| PIN | TYPE(1) | DESCRIPTION | ||||||
|---|---|---|---|---|---|---|---|---|
| NAME | TL061 | TL062 | TL064 | |||||
| D, P, PS | D, JG, P, PS, PW | FK | D, J, N, NS, PW, W | FK | ||||
| 1IN– | — | 2 | 5 | 2 | 3 | I | Negative input | |
| 1IN+ | — | 3 | 7 | 3 | 4 | I | Positive input | |
| 1OUT | — | 1 | 2 | 1 | 2 | O | Output | |
| 2IN– | — | 6 | 15 | 6 | 9 | I | Negative input | |
| 2IN+ | — | 5 | 12 | 5 | 8 | I | Positive input | |
| 2OUT | — | 7 | 17 | 7 | 10 | O | Output | |
| 3IN– | — | — | — | 9 | 13 | I | Negative input | |
| 3IN+ | — | — | — | 10 | 14 | I | Positive input | |
| 3OUT | — | — | — | 8 | 12 | O | Output | |
| 4IN– | — | — | — | 13 | 19 | I | Negative input | |
| 4IN+ | — | — | — | 12 | 18 | I | Positive input | |
| 4OUT | — | — | — | 14 | 20 | O | Output | |
| IN– | 2 | — | — | — | — | I | Negative input | |
| IN+ | 3 | — | — | — | — | I | Positive input | |
| NC | 8 | — | 1 | — | 1 | — | Do not connect | |
| 3 | ||||||||
| 4 | 5 | |||||||
| 6 | ||||||||
| 8 | 7 | |||||||
| 9 | ||||||||
| 11 | 11 | |||||||
| 13 | ||||||||
| 14 | 15 | |||||||
| 16 | ||||||||
| 18 | 17 | |||||||
| 19 | ||||||||
| OFFSET N1 | 1 | — | — | — | — | — | Input offset adjustment | |
| OFFSET N2 | 5 | — | — | — | — | — | Input offset adjustment | |
| OUT | 6 | — | — | — | — | O | Output | |
| VCC– | 4 | 4 | 10 | 11 | 16 | — | Power supply | |
| VCC+ | 7 | 8 | 20 | 4 | 6 | — | Power supply | |