over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| VCC+ | Supply voltage(2) | | 18 | V |
| VCC– | | –18 |
| VID | Differential input voltage(3) | | ±30 | V |
| VI | Input voltage(2)(4) | | ±15 | V |
| Duration of output short circuit(5) | Unlimited | |
| TJ | Operating virtual junction temperature | | 150 | °C |
| Case temperature for 60 seconds | FK package | | 260 | °C |
| Lead temperature 1.6 mm (1/16 inch) from case for 60 seconds | J, JG, U, or W package | | 300 | °C |
| Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | D, N, NS, P, PS, or PW package | | 260 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC−.
(3) Differential voltages are at IN+, with respect to IN−.
(4) The magnitude of the input voltage must never exceed the magnitude of the supply voltage or 15 V, whichever is less.
(5) The output may be shorted to ground or to either supply. Temperature or supply
voltages must be limited so that the dissipation rating is not exceeded.