Over operating free-air temperature range, unless otherwise noted.(1) | MIN | MAX | UNIT |
|---|
| VS+ – VS– | Supply voltage | | 5.5 | V |
| VI | Input voltage | | ±VS | V |
| IO | Output current | | 65 | mA |
| VID | Differential input voltage | | ±4 | V |
| Continuous power dissipation | See Section 6.4 |
| TJ | Maximum junction temperature | | 150 | °C |
| Maximum junction temperature for long term stability(2) | | 125 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The maximum junction temperature for continuous operation is limited by package constraints. Operation above this temperature may result in reduced reliability and/or lifetime of the device.