ZHCSEH6E December 2002 – August 2020 THS7530
PRODUCTION DATA
The amplifier gain in dB is a linear function of the gain control voltage, which has a range of 0 V to 0.9 V. The slope of the gain control input is 38.8 dB/V with a gain range of 11.6 dB to 46.5 dB, which is 3.8 to 211.3 V/V, respectively. The bandwidth of the gain control is 15 MHz, typically.
The gain control is a differential input to reduce noise due to ground bounce, coupling, and so forth. The negative gain-control input VG– can be below the negative supply by as much as 600 mV.