ZHCSNF4A June 2016 – February 2021 THS6302
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
LSBW | Large-signal bandwidth | VOUT = 15 VPP, ADSL2+ bias mode | 140 | MHz | ||
VOUT = 15 VPP, VDSL 17a bias mode | 180 | |||||
VOUT = 15 VPP, G.Fast 106-MHz bias mode | 220 | |||||
VOUT = 15 VPP, G.Fast 212-MHz bias mode | 320 | |||||
Gain flatness referenced to 1 MHz | ADSL2+ bias mode, 4 kHz to 2.208 MHz | ±0.001 | dB | |||
VDSL2-17a bias mode, 4 kHz to 17.6 MHz | ±0.02 | |||||
VDSL2-30a bias mode, 4 kHz to 30 MHz | ±0.02 | |||||
G.Fast 106-MHz bias mode, 4 kHz to 106 MHz | ±0.02 | |||||
G.Fast 212-MHz bias mode, 4 kHz to 212 MHz | ±0.2 | |||||
SR | Slew rate | ADSL2+ bias mode, 10%-90% 15-VPP pulse | 5100 | V/µs | ||
VDSL2-17a bias mode, 10%-90% 15-VPP pulse | 6600 | |||||
VDSL2-30a bias mode, 10%-90% 15-VPP pulse | 6600 | |||||
G.Fast 106-MHz bias mode, 10%-90% 15-VPP pulse |
7400 | |||||
G.Fast 212-MHz bias mode, 10%-90% 15-VPP pulse |
10600 | |||||
en | Input-referred voltage noise | f > 100 kHz, ADSL2+ bias mode | 4.3 | nV/√ Hz | ||
f > 100 kHz, VDSL2-17a bias mode | 3.9 | |||||
f > 100 kHz, VDSL2-30a bias mode | 3.9 | |||||
f > 100 kHz, G.Fast 106-MHz bias mode | 3.7 | |||||
f > 100 kHz, G.Fast 212-MHz bias mode | 3.5 | |||||
Noise floor (line-termination mode) |
Output-referred, bias 00 and bias Z0 | –152.5 | dBm/ Hz | |||
ADSL2+ MTPR | Line power = 8 dBm, f ≤ 552 kHz | 66 | dB | |||
Line power = 8 dBm, f ≤ 1.104 MHz | 66 | |||||
Line power = 8 dBm, f ≤ 2.208 MHz | 66 | |||||
VDSL2-17a MTPR | Line power = 8 dBm, f ≤ 14 MHz | 72 | dB | |||
Line power = 8 dBm, f ≤ 17.6 MHz | 72 | |||||
VDSL2-30a MTPR | Line power = 8 dBm, f ≤ 30 MHz | 70 | dB | |||
G.Fast 106-MHz MTPR | Line power = 4 dBm, f ≤ 106 MHz | 67 | dB | |||
Line power = 8 dBm, f ≤ 106 MHz | 58 | |||||
G.Fast 212-MHz MTPR | Line power = 8 dBm, f ≤ 212 MHz, bias 10 | 50 | dB | |||
Crosstalk | ADSL2+ bias mode | 127 | dB | |||
VDSL2-17a bias mode | 92 | |||||
VDSL2-30a bias mode | 82 | |||||
G.Fast 106-MHz bias mode | 85 | |||||
G.Fast 212-MHz bias mode | 75 | |||||
DC PERFORMANCE | ||||||
AV | Differential gain | At dc, no load, all modes | 10.5 | 11 | 11.5 | V/V |
Differential output offset | G.Fast 106-MHz bias mode | –100 | 100 | mV | ||
Maximum output swing | Differential, at dc, 200-Ω load at amplifier output | 18 | VPP | |||
Linear output current | ADSL2+ bias mode, sourcing, output offset < 20-mV deviation |
40 | mA | |||
ADSL2+ bias mode, sinking, output offset < 20-mV deviation |
40 | |||||
G.Fast 212-MHz bias mode, sourcing, output offset < 20-mV deviation |
80 | |||||
G.Fast 212-MHz bias mode, sinking, output offset < 20-mV deviation |
80 | |||||
COMMON MODE | ||||||
Input CM bias voltage | 5.9 | 6.0 | 6.1 | V | ||
Output CM bias voltage | 5.9 | 6.0 | 6.1 | V | ||
POWER SUPPLY | ||||||
Maximum supply voltage | All modes | 12.6 | V | |||
PSRR | Power-supply rejection ratio | f = dc | 60 | dB | ||
IQ | Quiescent current per channel | ADSL2+ bias mode | 14.5 | 16.5 | mA | |
VDSL2 bias mode | 19.5 | 22.0 | ||||
VDSL2 high-power bias mode | 28.0 | 32.0 | ||||
G.Fast 106-MHz bias mode | 23.0 | 25.5 | ||||
G.Fast 106-MHz low-power bias mode | 17.8 | 20.0 | ||||
G.Fast 212-MHz bias mode | 39.0 | 44.5 | ||||
Line-termination high-power mode | 9.5 | 10.5 | ||||
Line-termination low-power mode | 6.3 | 7.0 | ||||
Power-down bias mode | 1.35 | 1.7 | ||||
Dynamic power consumption | ADSL2+ bias mode, line power = 8 dBm | 219 | mW | |||
VDSL2 bias mode, bias Z1 | 298 | |||||
G.Fast 106-MHz bias mode, line power = 8 dBm | 340 | |||||
G.Fast 212-MHz bias mode, line power = 8 dBm | 525 | |||||
G.Fast 212-MHz bias mode, line power = 7 dBm | 525 | |||||
Line-termination high-power mode | 115 | |||||
Line-termination low-power mode | 77 | |||||
Power-down bias mode | 19 |